Linear ball bearings / steel / LBBR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LBBR8
LBBR10
LBBR12
LBBR14
LBBR16
LBBR25
LBBR30
LBBR40
LBBR50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Internal diameter
(mm)
Outer diameter
(mm)
Series Weight
(g)
Width
(mm)

12.63 €

1 4 Days -8158 series7.024

15.03 €

1 4 Days 7316570954395101710 series9.026

15.43 €

1 4 Days 7316573933014121912 series12.028

14.58 €

1 4 Days 7316571224992142114 series18.028

15.44 €

1 4 Days -162416 series20.030

22.38 €

1 4 Days -253525 series58.040

23.38 €

1 4 Days 7316570015942304030 series83.050

30.54 €

1 4 Days -405240 series130.060

40.77 €

1 4 Days 7316570015980506250 series180.070

Loading...

  1. 1

Basic information

Angle compensation Without misalignment compensation Material Standard bearing steel Seal None open bearing
Temperature range -30 to +80 degrees Version Closed version

Tech Support