Linear ball bearings / steel / LBBR-2LS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LBBR12 -2LS
LBBR14 -2LS
LBBR16 -2LS
LBBR20 -2LS
LBBR25 -2LS
LBBR30 -2LS
LBBR40 -2LS
LBBR50 -2LS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Internal diameter
(mm)
Outer diameter
(mm)
Series Weight
(g)
Width
(mm)

16.09 €

1 4 Days -121912 series12.028

15.89 €

1 4 Days 7316571224978142114 series14.028

17.75 €

1 4 Days -162416 series20.030

19.42 €

1 4 Days -202820 series23.030

23.35 €

1 4 Days -253525 series58.040

27.23 €

1 4 Days -304030 series70.050

34.20 €

1 4 Days 7316570015973405240 series152.060

41.98 €

1 4 Days 7316570015997506250 series180.070

Loading...

  1. 1

Basic information

Angle compensation Without misalignment compensation Material Standard bearing steel Seal Sealed on all sides
Temperature range -30 to +80 degrees Version Closed version

Tech Support