Linear ball bearings / stainless steel / LBBR-A2LSHV6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LBBR6 A2LSHV6

Part Number
LBBR6 A2LSHV6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.85 €

1 4 Days

Loading...

  1. 1

Basic information

Angle compensation Without misalignment compensation EAN 7316571626550 Internal diameter(mm) 6
Material Stainless steel Outer diameter(mm) 12 Seal Sealed on all sides
Series 6 series Temperature range -30 to +80 degrees Version Closed version
Weight(g) 6.0 Width(mm) 22

This page is Linear ball bearings / stainless steel / LBBR-A2LSHV6, part number LBBR6 A2LSHV6.
You can find the detail information about specifications and dimensions on part number LBBR6 A2LSHV6.

Tech Support