Linear ball bearings / stainless steel / LBBR-HV6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LBBR8 HV6
LBBR10 HV6
LBBR12 HV6
LBBR14 HV6
LBBR16 HV6
LBBR25 HV6
LBBR30 HV6
LBBR40 HV6
LBBR50 HV6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Internal diameter
(mm)
Outer diameter
(mm)
Series Weight
(g)
Width
(mm)

13.85 €

1 4 Days 73165716265748158 series7.024

16.77 €

1 4 Days 7316571234649101710 series9.026

20.01 €

1 4 Days 7316570013467121912 series12.028

19.10 €

1 4 Days 7316571625324142114 series18.028

20.81 €

1 4 Days 7316570016178162416 series20.030

28.23 €

1 4 Days 7316570016208253525 series47.040

32.08 €

1 4 Days 7316570016222304030 series83.050

47.00 €

1 4 Days 7316570016246405240 series130.060

64.53 €

1 4 Days 7316570016260506250 series180.070

Loading...

  1. 1

Basic information

Angle compensation Without misalignment compensation Material Stainless steel Seal None open bearing
Temperature range -30 to +80 degrees Version Closed version

Tech Support