Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LBBR8 -LS |
LBBR10 -LS |
LBBR16 -LS |
LBBR20 -LS |
LBBR30 -LS |
LBBR40 -LS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | EAN | Internal diameter (mm) | Outer diameter (mm) | Series | Weight (g) | Width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
12.28 € | 1 | 4 Days | 7316571225012 | 8 | 15 | 8 series | 7.0 | 24 | ||
14.00 € | 1 | Quote | 7316570437645 | 10 | 17 | 10 series | 9.0 | 26 | ||
16.23 € | 1 | 4 Days | 7316570116847 | 16 | 24 | 16 series | 20.0 | 30 | ||
18.78 € | 1 | 4 Days | 7316570465600 | 20 | 28 | 20 series | 23.0 | 30 | ||
24.36 € | 1 | 4 Days | 7316570981544 | 30 | 40 | 30 series | 83.0 | 50 | ||
31.20 € | 1 | 4 Days | 7316570699067 | 40 | 52 | 40 series | 160.0 | 60 |
Loading...
Angle compensation | Without misalignment compensation | Material | Standard bearing steel | Seal | Contact seal on one side |
---|---|---|---|---|---|
Temperature range | -30 to +80 degrees | Version | Closed version |