None Open Bearing Rod ends ES Series / Male thread, Female thread, Welding end (SAL20 ES)

None Open Bearing Rod ends  ES Series / Male thread, Female thread, Welding end SAL20 ES

Product Details:

Manufacturer part number: SAL20 ES

Brand: SKF

Price: 73.53

Delivery time: 17 Days


Technical Data:

Connection screw M: M20

I.D. D: 20 mm

Connection screw shape: Male thread

Connection screw direction: Left Screw

Allowable Tilt Angle α: 9 deg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SAL20 ES

Part Number
SAL20 ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection screw M I.D. D
(mm)
Connection screw shape Connection screw direction Allowable Tilt Angle α
(deg)
Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

73.53 €

1 17 Days M2020Male threadLeft Screw95416-321.07316577003461

Loading...

  1. 1

Basic information

Type Rod End Bearing Tpyes of Rod End Bearing Standard Main Body Material Steel
The material of a ball Steel Liner Material Steel Lubricating Method Lubrication
Maintenance Version requiring maintenance Seal None open bearing

This page is None Open Bearing Rod ends ES Series / Male thread, Female thread, Welding end, part number SAL20 ES.
You can find the detail information about specifications and dimensions on part number SAL20 ES.

Variation of this product

Part Number
SA17 ES
SAL15 ES
SAL17 ES
SAL25 ES
SAL30 ES
SC20 ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection screw M I.D. D
(mm)
Connection screw shape Connection screw direction Allowable Tilt Angle α
(deg)
Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

52.02 €

1 17 Days M1617Male threadRight Screw104714-190.07316577002570

58.72 €

1 17 Days M1415Male threadLeft Screw84112-1307316577003430

53.78 €

1 17 Days M1617Male threadLeft Screw104714-188.07316577105035

90.28 €

1 17 Days M2425Male threadLeft Screw76520-561.07316577049292

129.70 €

1 17 Days M3030Male threadLeft Screw67522-895.07316577105462

66.98 €

1 17 Days -20--95416Welding end234.07316577023193

Tech Support