Rod ends F Series (SIKB8 F)

Rod ends  F Series SIKB8 F

Product Details:

Manufacturer part number: SIKB8 F

Brand: SKF

Price: 26.45

Delivery time: 17 Days


Technical Data:

I.D. D: 8 mm

Connection screw direction: -

Outer diameter: 25 mm

Width: 12 mm

Thread type: Female thread


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SIKB8 F

Part Number
SIKB8 F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

26.45 €

1 17 Days 8-2512Female thread46.07316577104526

Loading...

  1. 1

Basic information

Maintenance Maintenance-free version Seal None open bearing

This page is Rod ends F Series, part number SIKB8 F.
You can find the detail information about specifications and dimensions on part number SIKB8 F.

Variation of this product

Part Number
SALKB16 F
SALKB20 F
SALKB6 F
SILKB14 F
SILKB20 F
SILKB5 F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Connection screw direction Outer diameter
(mm)
Width
(mm)
Thread type Weight
(g)
GTIN/EAN

67.25 €

1 17 Days 16Right Screw4321Male thread201.07316577001931

84.70 €

1 17 Days 20Right Screw5125Male thread344.07316577001955

28.03 €

1 17 Days 6Right Screw219Male thread217316577064264

64.65 €

1 17 Days 14-3719Female thread1607316577030276

92.07 €

1 17 Days 20-5125Female thread398.07316577001962

34.65 €

1 17 Days ----Female thread197316577001863

Tech Support