Lock washers / Steel / Internal diameter 10~280mm

Lock washers / Steel / Internal diameter 10~280mm
[Specifications]
・Internal diameter(mm): 10~280
・Outer diameter(mm): 21~362
・Width(mm): 1~3
・eClass code: 23-11-07-05

MB and MBL lock washers are locking devices, used to secure KM, KML and HM .. T lock nuts onto a shaft or adapter sleeve and prevent unintentional loosening. MB .. A is a stronger version of the MB washer. The lock washers engage a keyway in the shaft or adapter sleeve thread. They lock the nut in position when one of the washer tabs is bent into one of the slots in the outside diameter of the lock nut. A new lock washer should be used each time the corresponding lock nut is installed.

[Features]
・Simple, stable and reliable fastening element
・Easy to install and remove
・Used for KM, KML, and HM .. T lock nuts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MB0
MB3
MB4
MB21
MB24
MB25
MB26
MB28
MB29
MB30
MB31
MB32
MB33
MB34
MB36
MB38
MB40
MB44
MB48
MB52
MB56
MBL24
MBL28
MBL30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

0.97 €

1 12 Days 1021117316570189964

0.87 €

10 17 Days 1532137316570545975

0.95 €

1 12 Days 18.53613-

6.75 €

1 17 Days 1051451.7583.0-

12.80 €

1 17 Days 1201642112.0-

17.15 €

1 17 Days 1251702111.07316577011671

17.62 €

1 17 Days 1301752107.07316577011688

20.05 €

1 17 Days 1401922133.0-

23.12 €

1 17 Days 1452022157.07316577011718

23.63 €

1 17 Days 1452052160.07316577011701

27.00 €

1 17 Days 1552122.5233.07316577105653

29.48 €

1 17 Days 1602172.5219.07316577011732

33.73 €

1 17 Days 1652222.5262.07316577011749

36.23 €

1 17 Days 1702322.5255.07316577011756

38.37 €

1 17 Days 1802422.5275.07316577011763

41.22 €

1 17 Days 1902522.5258.07316577011770

44.07 €

1 17 Days 2002622.5308.07316577001399

100.17 €

1 17 Days 2202923462.07316577011787

107.98 €

1 17 Days 2403123439.07316577001405

139.25 €

1 17 Days 2533423604.07316577001412

149.90 €

1 17 Days 2803623739.0-

40.75 €

1 17 Days 120135280.07316571090573

40.75 €

1 17 Days 140172283.0-

42.18 €

1 17 Days 1501892110.07316577055644

Loading...

  1. 1

Basic information

Material Steel

Tech Support