Shim washers / Width 0.2, 0.4mm

Shim washers / Width 0.2, 0.4mm
[Specifications]
・Width(mm): 0.2, 0.4
・eClass code: 23-05-08-02

SKF Machinery Shims are used to easily and reliably adjust the height of a machine. High quality shims allow accurate and long lasting height adjustments that save time and support reliable operation of the machine. Shims are supplied in packs of 10 and can be used to refill SKF Machinery Shim kits (assortments of different shim sizes and thickness).

[Features]
・Easy to fit and remove
・Close tolerances for accurate adjustments
・Fully de-burred
・Supplied in packs containing 10 shims
・Thickness and size are clearly marked on the shim

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TMAS50-020
TMAS50-040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Weight
(g)

18.80 €

1 12 Days 0.243.0

19.35 €

1 12 Days 0.479.0

Loading...

  1. 1

Tech Support