Speedi-sleeves / Internal diameter 12~201.63mm

Speedi-sleeves / Internal diameter 12~201.63mm
[Specifications]
・Internal diameter(mm): 12~201.63
・Outer diameter(mm): 12.06~189.86
・eClass code: 23-05-92-90

SKF Speedi-Sleeve provides an alternative to costly repairs for worn or damaged shafts. This thin-walled sleeve, specially developed by SKF, is simply positioned over the relevant part of the shaft and provides a smooth counterface that is optimized for radial shaft seals. Use of SKF Speedi-Sleeve can prevent the need for costly shaft treatments that may involve machining, hardening, plunge grinding or disassembly. SKF Speedi-Sleeve Gold is an enhanced version of standard SKF Speedi-Sleeve, offering improved resistance to abrasive wear.

[Features]
・Optimized countersurface
・Cost effective
・Well-proven solution

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
99048
99049
99053
99056
99058
99059
99060
99076
99078
99082
99091
99092
99098
99103
99106
99108
99114
99118
99122
99129
99131
99138
99139
99143
99150
99152
99153
99156
99159
99160
99162
99167
99169
99171
99174
99177
99188
99190
99193
99199
99205
99218
99226
99227
99229
99230
99231
99235
99237
99240
99241
99242
99243
99249
99253
99260
99261
99262
99264
99266
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

22.37 €

1 4 Days 76.28-15.88104.0-

19.51 €

1 4 Days 1212.06648-

24.88 €

1 4 Days 79.45-14136.0-

18.64 €

1 4 Days 14.3-6.3539.0-

19.51 €

1 4 Days 16-7.9539.0-

18.28 €

1 4 Days 15.01-539.0-

18.43 €

1 4 Days 17.37-7.9551.0-

19.51 €

1 4 Days 19-7.9539.0-

18.57 €

1 4 Days 19.99-854-

17.75 €

1 4 Days 18-852.0-

18.64 €

1 4 Days 23.11-7.9543.0-

19.51 €

1 4 Days 24-7.9554-

19.51 €

1 4 Days 25-7.9556.0-

20.02 €

1 4 Days 26.01-855.0-

19.51 €

1 4 Days 26.97-7.9545-

19.51 €

1 4 Days 27.66-7.9556.0-

17.75 €

1 4 Days 30-846.0-

19.51 €

1 4 Days 30.15-7.9558-

19.51 €

1 4 Days 29.85-7.9556.0-

19.11 €

1 4 Days 33.3-6.3561.0-

19.11 €

1 4 Days 33.35-12.761.0-

20.04 €

1 4 Days 34.9-12.763.0-

19.62 €

1 4 Days 3541.611352.0-

20.55 €

1 4 Days 36.45-14.370-

22.07 €

1 4 Days 38.1-9.5354-

21.04 €

1 4 Days 38.68-11.1371.0-

19.68 €

1 4 Days 40-9.9139.00853131042147

21.04 €

1 4 Days 39.67-14.371.0-

21.55 €

1 4 Days 39.85-15.8868.0-

21.67 €

1 4 Days 40.77-12.757.0-

19.70 €

1 4 Days 41.28-14.356.0-

20.57 €

1 4 Days 42.88-7.9569.0-

21.55 €

1 4 Days 42-14.361.0-

21.55 €

1 4 Days 43.64-14.372-

22.02 €

1 4 Days 44.4552.414.373.0-

22.04 €

1 4 Days 45.01-1428.0-

22.52 €

1 4 Days 47.63-7.4973.0-

21.50 €

1 4 Days 47.63-4.4573.0-

22.90 €

1 4 Days 49.2-14.369.0-

24.88 €

1 4 Days 50.8-14.366-

24.50 €

1 4 Days 52.32-19.84101.0-

25.75 €

1 4 Days 55.6-19.8478-

24.57 €

1 4 Days 56.9-19.41103.0-

25.75 €

1 4 Days 57.2-7.9582.0-

24.57 €

1 4 Days 56.64-12.798.0-

24.57 €

1 4 Days 56.64-19.84101.0-

25.75 €

1 4 Days 58.72-19.8393.0-

24.44 €

1 4 Days 60-19.99109.0-

26.53 €

1 4 Days 60.38-19.8486-

24.44 €

1 4 Days 60.38-13.36107.0-

25.75 €

1 4 Days 60-9.497.0-

25.98 €

1 4 Days 61.93-12.792-

25.98 €

1 4 Days 61.9-19.84114.0-

26.07 €

1 4 Days 63.3-19.84116.0-

25.83 €

1 4 Days 63.5-14.197.0-

22.27 €

1 4 Days 66.68-12.793.0-

26.81 €

1 4 Days 66.57-19.84100.0-

24.18 €

1 4 Days 66.75-19.84101.0-

26.70 €

1 4 Days 66.65-19.84116.0-

25.98 €

1 4 Days 68-19.05111.0-

Loading...

Tech Support