Washers / Internal diameter 24~170mm

Washers / Internal diameter 24~170mm
[Specifications]
・Internal diameter(mm): 24~170
・Outer diameter(mm): 35~220
・eClass code: 23-05-10-01

Sphered seat washers are used together with thrust ball bearings with sphered housing washers when the bearing is fitted into a machine component manufactured with a flat surface. The seat washers are supplied as separate components. Depending on bearing series, they have the basic designation U 2, U 3 or U 4 followed by a two-digit number, which identifies the size, e.g. sphered seat washer U 320 for bearing 53320.

[Features]
・Enable the bearings to accommodate initial misalignment
・Can be used with single or double direction bearings
・Enable full interchangeability of seat washers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
U202
U203
U204
U205
U206
U207
U208
U209
U211
U212
U213
U214
U215
U216
U218
U222
U226
U228
U306
U307
U309
U311
U313
U315
U317
U318
U320
U322
U420
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

18.08 €

1 17 Days 24354147316577009289

18.17 €

1 4 Days 26384157316577107800

21.98 €

1 17 Days 3042520.07316577009296

23.85 €

1 17 Days 36505.5327316577009302

23.73 €

1 4 Days 42555.533.07316577009319

31.65 €

1 17 Days 4865757.07316577009326

34.27 €

1 17 Days 5572776.07316577300737

36.08 €

1 17 Days 60787.598.07316577079961

55.62 €

1 17 Days 72959152.07316577009333

64.35 €

1 17 Days 781009160.07316577009340

55.02 €

1 4 Days 821059180.07316577662620

66.68 €

1 17 Days 881109185.07316577108258

66.97 €

1 17 Days 921159.5210.07316577662637

70.22 €

1 17 Days 9812010220.07316577108326

104.72 €

1 17 Days 11014013.5420.07316570784015

152.23 €

1 17 Days 13516514560.07316570868579

200.84 €

1 4 Days 16019517900.07316570434675

232.90 €

1 4 Days 170210171210.07316577108722

31.67 €

1 17 Days 4562756.07316577009364

38.28 €

1 17 Days 52727.584.07316577009371

54.90 €

1 17 Days 659010170.07316577009388

74.32 €

1 17 Days 8011011.5280.07316570395570

90.05 €

1 17 Days 9012012.5340.07316570633115

114.20 €

1 17 Days 10514015550.07316577109460

135.75 €

1 17 Days 11515517.5810.07316577009425

136.16 €

1 17 Days 12016018840.07316570324471

174.43 €

1 17 Days 13517518950.07316570611700

219.05 €

1 17 Days 15019520.51280.07316570120462

3,074.99 €

1 17 Days 155220272880.07316577110411

Loading...

  1. 1

Tech Support