Housing seals / Internal diameter 10~380mm (TS28)

Housing seals / Internal diameter 10~380mm TS28

Product Details:

Manufacturer part number: TS28

Brand: SKF

Price: 468.35

Delivery time: 4 Days


Technical Data:

Internal diameter: 125 mm

Outer diameter: 168 mm

Width: 33.5 mm

Temperature range: -50 to 200 °C

Version: Labyrinth seal g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TS28

Part Number
TS28
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Temperature range Version
(g)
Weight
(g)
GTIN/EAN

468.35 €

1 4 Days 12516833.5-50 to 200 °CLabyrinth seal2100.07316570350654

Loading...

  1. 1

This page is Housing seals / Internal diameter 10~380mm, part number TS28.
You can find the detail information about specifications and dimensions on part number TS28.

Variation of this product

Part Number
TS38
TS48
TS72
TS80
Z000
Z001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Temperature range Version
(g)
Weight
(g)
GTIN/EAN

192.55 €

1 17 Days 17020542-50 to 200 °CLabyrinth seal2350.07316577016867

280.78 €

1 4 Days 22025542-50 to 200 °CLabyrinth seal2979.07316577016898

800.50 €

1 4 Days 34037542-50 to 200 °CLabyrinth seal5040.07316570441567

1,092.32 €

1 4 Days 38041542-50 to 200 °CLabyrinth seal5050.07316577016935

1.99 €

1 4 Days 10264-40 to 100 °CSealing lamellas87316570359923

2.16 €

1 17 Days 12284-40 to 100 °CSealing lamellas87316570446555

Tech Support