Housing seals F Series / Internal diameter 20~50mm

Housing seals F Series / Internal diameter 20~50mm
[Specifications]
・Internal diameter(mm): 20~50
・Outer diameter(mm): 42~90
・Version(g): Sealing lamellas with felt insert
・eClass code: 23-05-17-90

SKF sealing washers of the Z-type form efficient labyrinth seals that can be used in a wide variety of applications. Being primarily recommended for simple bearing arrangements, they provide inexpensive solutions to many sealing problems. The sealing efficiency depends on the washer design (standard or F design) and the number of washers used.

[Features]
・Cost-effective
・Support sealing solutions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Z004 F
Z005 F
Z007 F
Z008 F
Z009 F
Z010 F
Z204 F
Z205 F
Z207 F
Z210 F
Z308 F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)
GTIN/EAN

8.88 €

1 17 Days 20425237316570383287

5.22 €

1 4 Days 25475277316571146027

8.77 €

1 17 Days 3562654.07316570687309

13.20 €

1 17 Days 40686637316571155005

17.68 €

1 17 Days 4575673-

19.68 €

1 17 Days 50806797316570533606

9.34 €

1 17 Days 20475307316570415025

10.95 €

1 17 Days 2552535-

12.55 €

1 17 Days 35726807316571114323

23.38 €

1 17 Days 50906109.07316570247145

23.60 €

1 17 Days 40906127.000017316570597219

Loading...

  1. 1

Basic information

Temperature range -40 to 100 °C Version(g) Sealing lamellas with felt insert

Tech Support