Thru-beam sensor (pair) (OBE500-R2F-SE2)

Thru-beam sensor (pair)  OBE500-R2F-SE2

Product Details:

Manufacturer part number: OBE500-R2F-SE2

Brand: PEPPERL+FUCHS

Price: 128.41

Delivery time: Quote


Technical Data:

Detection light type: -

Head maximum size width W: 12 mm

Head maximum size height H: 25.5 mm

Head maximum size length L: 4.1 mm

Type of electric connection: Cable


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OBE500-R2F-SE2

Part Number
OBE500-R2F-SE2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection light type Head maximum size width W
(mm)
Head maximum size height H
(mm)
Head maximum size length L
(mm)
Type of electric connection Type of switching output Laser protection class Type of light Wavelength of the sensor
(nm)
Max. switching distance
(mm)

128.41 €

1 Quote -1225.54.1CablePNP-Polarity free red light630700

Loading...

  1. 1

Basic information

Color of detection light Red Voltage type DC Material housing Plastic
Construction type housing Cuboid Scope of delivery of the one-way system Transmitter and receiver Material of optical surface Plastic

This page is Thru-beam sensor (pair) , part number OBE500-R2F-SE2.
You can find the detail information about specifications and dimensions on part number OBE500-R2F-SE2.

Variation of this product

Part Number
LD28/LV28-LAS-F1-7675
OBE25M-R201-S2EP-IO-V1
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detection light type Head maximum size width W
(mm)
Head maximum size height H
(mm)
Head maximum size length L
(mm)
Type of electric connection Type of switching output Laser protection class Type of light Wavelength of the sensor
(nm)
Max. switching distance
(mm)

597.83 €

1 Quote Laser25.88854.3Connector M12PNP/NPNClass 2Laser diode. red light650150000

160.49 €

1 Quote -1561.741.7Connector M12PNP/NPN-Polarity free red light-33000

Tech Support