Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Detection Targets | Types of detection | Detection light type | Color of detection light | Head shape | Head material | Detection distance [classification] (mm) | Smallest Detected Subject (φ) | Head maximum size width W (mm) | Head maximum size height H (mm) | Head maximum size length L (mm) | Material housing | Type of electric connection | Type of switching output | Laser protection class | Type of light | Wavelength of the sensor (nm) | Material of optical surface | Fork depth (mm) | Fork width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.12 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Resin | Up to 10 | 0.2 | 6.3 | 15.2 | 9.1 | Plastic | Cable | NPN | - | Infrared light | - | - | 1.8 | 1.8 | ||
10.30 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Resin | Up to 10 | - | 6.35 | 15.9 | 24.7 | Plastic | Cable | NPN | - | Infrared light | - | - | 3.15 | 3.15 | ||
23.25 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Resin | Up to 10 | 0.8 | 13.2 | 13.4 | 26.2 | Plastic | Cable | NPN/NPN | - | Infrared light | 940 | - | 8.5 | 5 | ||
24.08 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Resin | Up to 10 | 0.8 | 18.5 | 26 | 15.5 | Plastic | Cable | NPN/NPN | - | Infrared light | 940 | - | 8.5 | 5 | ||
23.25 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Resin | Up to 10 | 0.8 | 19.5 | 26 | 15.5 | Plastic | Other | NPN/NPN | - | Infrared light | 940 | - | 8.5 | 5 | ||
23.25 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Resin | Up to 10 | 0.8 | 19.5 | 26 | 15.5 | Plastic | Other | PMP/PNP | - | Infrared light | 940 | - | 8.5 | 5 | ||
24.08 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Resin | Up to 10 | 0.8 | 26 | 13.4 | 26.2 | Plastic | Cable | NPN/NPN | - | Infrared light | 940 | - | 8.5 | 5 | ||
23.25 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Resin | Up to 10 | 0.8 | 26 | 13.4 | 27.2 | Plastic | Other | NPN/NPN | - | Infrared light | 940 | - | 8.5 | 5 | ||
23.25 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Resin | Up to 10 | 0.8 | 26 | 13.4 | 27.2 | Plastic | Other | PMP/PNP | - | Infrared light | 940 | - | 8.5 | 5 | ||
24.08 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Resin | Up to 10 | 0.8 | 7 | 25.4 | 26.2 | Plastic | Cable | NPN/NPN | - | Infrared light | 940 | - | 8.5 | 5 | ||
23.25 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Resin | Up to 10 | 0.8 | 7 | 25.4 | 27.2 | Plastic | Other | NPN/NPN | - | Infrared light | 940 | - | 8.5 | 5 | ||
23.25 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Resin | Up to 10 | 0.8 | 7 | 25.4 | 27.2 | Plastic | Other | PMP/PNP | - | Infrared light | 940 | - | 8.5 | 5 | ||
24.08 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Resin | Up to 10 | 0.8 | 25.5 | 13.4 | 15.5 | Plastic | Cable | NPN/NPN | - | Infrared light | 940 | - | 8.5 | 5 | ||
22.70 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Resin | Up to 10 | 0.8 | 26.55 | 13.4 | 15.5 | Plastic | Other | NPN/NPN | - | Infrared light | 940 | - | 8.5 | 5 | ||
- | 1 | Quote | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Resin | Up to 10 | 0.8 | 25.5 | 13.4 | 15.5 | Plastic | Cable | PMP/PNP | - | Infrared light | 940 | - | 8.5 | 5 | |||
23.25 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Resin | Up to 10 | 0.8 | 26.55 | 13.4 | 15.5 | Plastic | Other | PMP/PNP | - | Infrared light | 940 | - | 8.5 | 5 | ||
296.53 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Aluminum | Up to 10 | 0.3 | 10 | 30 | 46 | Metal | Connector M8 | PNP | - | Infrared light | - | Glass | 17 | 10 | ||
296.53 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Zinc Diecast | Up to 10 | 0.3 | 10 | 30 | 46 | Metal | Connector M8 | PNP | - | Polarized red light | - | Glass | 17 | 10 | ||
296.53 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Aluminum | Up to 20 | 0.3 | 10 | 40 | 46 | Metal | Connector M8 | PNP | - | Infrared light | - | Glass | 17 | 20 | ||
296.53 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Aluminum | Up to 20 | 0.3 | 10 | 40 | 46 | Metal | Connector M8 | PNP | - | Polarized red light | - | Glass | 17 | 20 | ||
272.00 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Zinc Diecast | Up to 30 | 0.3 | 10 | 50 | 60 | Metal | Connector M8 | PNP | - | Infrared light | - | Glass | 35 | 30 | ||
272.00 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Zinc Diecast | Up to 30 | 0.3 | 10 | 50 | 60 | Metal | Connector M8 | PNP | - | Polarized red light | - | Glass | 35 | 30 | ||
272.00 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Aluminum | Up to 50 | 0.3 | 10 | 60 | 70 | Metal | Connector M8 | PNP | - | Polarized red light | - | Glass | 45 | 40 | ||
272.00 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Zinc Diecast | Up to 50 | 0.3 | 10 | 70 | 80 | Metal | Connector M8 | PNP | - | Infrared light | - | Glass | 55 | 50 | ||
362.94 € | 1 | Quote | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Laser | Red | Groove type | Aluminum | Up to 50 | 0.05 | 10 | 75 | 80 | Metal | Connector M8 | PNP | Class 2 | Laser diode. red light | 650 | Glass | 55 | 50 | |||
- | 1 | Quote | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Zinc Diecast | Up to 50 | 0.3 | 10 | 70 | 80 | Metal | Connector M8 | NPN | - | Polarized red light | - | Glass | 55 | 50 | |||
272.00 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Zinc Diecast | Up to 50 | 0.3 | 10 | 70 | 80 | Metal | Connector M8 | PNP | - | Polarized red light | - | Glass | 55 | 50 | ||
299.92 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Zinc Diecast | Up to 100 | 0.3 | 10 | 100 | 80 | Metal | Connector M8 | PNP | - | Infrared light | - | Glass | 55 | 80 | ||
375.11 € | 1 | Quote | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Laser | Red | Groove type | Aluminum | Up to 100 | 0.05 | 10 | 105 | 80 | Metal | Connector M8 | PNP | Class 2 | Laser diode. red light | 650 | Glass | 55 | 80 | |||
- | 1 | Quote | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Zinc Diecast | Up to 100 | 0.3 | 10 | 100 | 80 | Metal | Connector M8 | NPN | - | Polarized red light | - | Glass | 55 | 80 | |||
299.92 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Zinc Diecast | Up to 100 | 0.3 | 10 | 100 | 80 | Metal | Connector M8 | PNP | - | Polarized red light | - | Glass | 55 | 80 | ||
405.54 € | 1 | Quote | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Laser | Red | Groove type | Aluminum | Up to 300 | 0.05 | 12 | 145 | 85 | Metal | Connector M8 | PNP | Class 2 | Laser diode. red light | 650 | Glass | 55 | 120 | |||
365.45 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Zinc Diecast | Up to 200 | 0.3 | 12 | 145 | 90 | Metal | Connector M8 | PNP | - | Infrared light | - | Glass | 60 | 121 | ||
365.45 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Zinc Diecast | Up to 200 | 0.3 | 12 | 145 | 90 | Metal | Connector M8 | PNP | - | Polarized red light | - | Glass | 60 | 121 | ||
409.65 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Infrared Ray | Groove type | Aluminum | Up to 300 | 0.5 | 12 | 244 | 90 | Metal | Connector M8 | PNP | - | Infrared light | - | Glass | 60 | 220 | ||
425.01 € | 1 | Quote | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Laser | Red | Groove type | Aluminum | Up to 300 | 0.05 | 12 | 245 | 85 | Metal | Connector M8 | PNP | Class 2 | Laser diode. red light | 650 | Glass | 55 | 220 | |||
- | 1 | Quote | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Aluminum | Up to 300 | 0.5 | 12 | 244 | 90 | Metal | Connector M8 | NPN | - | Polarized red light | - | Glass | 60 | 220 | |||
409.65 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Aluminum | Up to 300 | 0.5 | 12 | 244 | 90 | Metal | Connector M8 | PNP | - | Polarized red light | - | Glass | 60 | 220 | ||
- | 1 | Quote | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Resin | - | - | 25 | 27.21 | 92.47 | Plastic | Cable | PNP/NPN | - | Polarized red light | - | - | 54 | 3 | |||
- | 1 | Quote | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Resin | Up to 30 | 0.3 | 10 | 79.5 | 50 | Plastic | Connector M8 | NPN | - | Polarized red light | - | Plastic | 34 | 30 | |||
288.92 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Resin | Up to 30 | 0.3 | 10 | 79.5 | 50 | Plastic | Connector M8, 4 pin | PNP | - | Polarized red light | - | Plastic | 34 | 30 | ||
288.92 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Resin | Up to 30 | 0.3 | 10 | 79.5 | 50 | Plastic | Connector M8, 3 pin | PNP | - | Polarized red light | - | Plastic | 34 | 30 | ||
- | 1 | Quote | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Resin | Up to 50 | 0.5 | 10 | 79.5 | 70 | Plastic | Connector M8 | NPN | - | Polarized red light | - | Plastic | 54 | 50 | |||
288.92 € | 1 | Available | 16 Days | - | - | - | - | Red | - | - | - | 0.5 | 10 | 79.5 | 70 | Plastic | Connector M8 | PNP | - | Polarized red light | - | Plastic | 54 | 50 | ||
288.92 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Resin | Up to 50 | 0.5 | 10 | 79.5 | 70 | Plastic | Connector M8 | PNP | - | Polarized red light | - | Plastic | 54 | 50 | ||
- | 1 | Quote | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Resin | Up to 100 | 0.5 | 10 | 79.5 | 100 | Plastic | Connector M8 | NPN | - | Polarized red light | - | Plastic | 54 | 80 | |||
- | 1 | Quote | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Resin | Up to 100 | 0.5 | 10 | 79.5 | 100 | Plastic | Connector M8, 4 pin | PNP | - | Polarized red light | - | Plastic | 54 | 80 | |||
318.57 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Resin | Up to 100 | 0.5 | 10 | 79.5 | 100 | Plastic | Connector M8, 3 pin | PNP | - | Polarized red light | - | Plastic | 54 | 80 | ||
388.18 € | 1 | Available | 16 Days | Photoelectric Sensor | Transparent Objects / Small Area | Penetration | Standard | Red | Groove type | Resin | Up to 200 | 0.8 | 10 | 79.5 | 140 | Plastic | Connector M8 | NPN | - | Polarized red light | - | Plastic | 54 | 120 |
Loading...
Voltage type | DC | Construction type housing | Special construction |
---|
Configure
Basic Attributes
Type
Detection Targets
Types of detection
Detection light type
Color of detection light
Head shape
Head material
Detection distance [classification](mm)
Smallest Detected Subject(φ)
Head maximum size width W(mm)
Head maximum size height H(mm)
Head maximum size length L(mm)
Material housing
Type of electric connection
Type of switching output
Laser protection class
Type of light
Wavelength of the sensor(nm)
Material of optical surface
Fork depth(mm)
Fork width(mm)
Type
Filter by standard shipping days
Optional Attributes