Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RLG28-55/40A/73C/136 |
RLG28-55/40A/115B/136 |
RLG28-55/115B/136 |
RLG28-55-4921/40A/73C/136 |
RLG28-55-4921/115B/136 |
RLG28-55-7462 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type of electric connection | |
---|---|---|---|---|---|---|
299.39 € | 1 | Quote | Connector M12 | |||
299.39 € | 1 | 5 Days | Cable with connector | |||
299.39 € | 1 | Quote | Cable with connector | |||
311.86 € | 1 | Quote | Connector M12 | |||
311.86 € | 1 | Quote | Cable with connector | |||
299.35 € | 1 | Quote | Connector M12 |
Loading...
Color of detection light | Red | Head maximum size width W(mm) | 25.8 | Head maximum size height H(mm) | 88 |
---|---|---|---|---|---|
Head maximum size length L(mm) | 54.3 | Voltage type | DC | Material housing | Plastic |
Type of switching output | PNP/NPN | Construction type housing | Cuboid | Type of light | Polarized red light |
Wavelength of the sensor(nm) | 625 | Material of optical surface | Plastic | Max. switching distance(mm) | 5600 |