Retroreflective sensor, NAMUR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OCS2000-M1K-N2

Part Number
OCS2000-M1K-N2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

375.00 €

1 Quote

Loading...

  1. 1

Basic information

Color of detection light Red Head maximum size width W(mm) 30 Head maximum size height H(mm) 30
Head maximum size length L(mm) 102 Voltage type DC Material housing Plastic
Type of electric connection Screw connection Type of switching output NAMUR Construction type housing Cuboid
Type of light Polarized red light Material of optical surface Glass Max. switching distance(mm) 2000

This page is Retroreflective sensor, NAMUR , part number OCS2000-M1K-N2.
You can find the detail information about specifications and dimensions on part number OCS2000-M1K-N2.

Tech Support