Configure

Female connector

Part number:

Still undefined. 331 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Length

(m)

Material of contact surface

Material of cable sheath

Type of electrical connection, box-sided

Type of electrical connection, field-sided

Positioning cable feed, box-sided

Positioning cable feed, field-sided

Material contact body

Colour cable sheath

Minimum order quantity
-
-
-
-
-
Angled
-
-
-
1 pieces
-
-
-
-
-
Straight
-
-
-
1 pieces
-
-
-
Other
-
Straight
-
-
-
1 pieces
3
-
-
M8
Free conductor end
Straight
-
-
Grey
1 pieces
6
-
-
M8
Free conductor end
Straight
-
-
Grey
1 pieces
0.5
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
1.5
Au
-
M12
Free conductor end
Straight
-
CuSn
-
1 pieces
1
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
2
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
2
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
2
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
3
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
3
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
5
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
5
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
10
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
10
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
15
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
15
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
20
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
20
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
25
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
30
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
30
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
40
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
2
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
5
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
10
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
20
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
2
Au
-
M12
Free conductor end
Straight
-
CuSn
Black
1 pieces
5
Au
-
M12
Free conductor end
Straight
-
CuSn
Black
1 pieces
10
Au
-
M12
Free conductor end
Straight
-
CuSn
Black
1 pieces
2
Au
-
M12
Free conductor end
Straight
-
CuSn
Black
1 pieces
2
Au
-
M12
Free conductor end
Straight
-
CuSn
Black
1 pieces
5
Au
-
M12
Free conductor end
Straight
-
CuSn
Black
1 pieces
5
Au
-
M12
Free conductor end
Straight
-
CuSn
Black
1 pieces
5
Au
-
M12
Free conductor end
Straight
-
CuSn
Black
1 pieces
10
Au
-
M12
Free conductor end
Straight
-
CuSn
Black
1 pieces
10
Au
-
M12
Free conductor end
Straight
-
CuSn
-
1 pieces
10
Au
-
M12
Free conductor end
Straight
-
CuSn
Black
1 pieces
10
Au
-
M12
Free conductor end
Straight
-
CuSn
Black
1 pieces
15
Au
-
M12
Free conductor end
Straight
-
CuSn
Black
1 pieces
20
Au
-
M12
Free conductor end
Straight
-
CuSn
Black
1 pieces
2
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
5
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
10
Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
5
Au
-
M12
Free conductor end
Straight
-
CuSn
Black
1 pieces
5
Au
-
M12
Free conductor end
Straight
-
CuSn
-
1 pieces
10
Au
-
M12
Free conductor end
Straight
-
CuSn
-
1 pieces
1
Au
Other
M12
Free conductor end
Straight
-
CuSn
Orange
1 pieces
2
Au
Other
M12
Free conductor end
Straight
-
CuSn
Orange
1 pieces
3
Au
Other
M12
Free conductor end
Straight
-
CuSn
Orange
1 pieces
5
Au
Other
M12
Free conductor end
Straight
-
CuSn
Orange
1 pieces
2
Au
-
M12
Free conductor end
Straight
-
CuSn
Black
1 pieces
2
Ni/Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
2
Ni/Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
2
Au
-
M12
Free conductor end
Straight
-
CuSn
-
1 pieces
5
Ni/Au
-
M12
Free conductor end
Straight
-
CuSn
Grey
1 pieces
5
Au
-
M12
Free conductor end
Straight
-
CuSn
-
1 pieces
10
Au
-
M12
Free conductor end
Straight
-
CuSn
-
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
73.34 €
( 87.27 € )
16 working days
49.05 €
( 58.37 € )
16 working days
55.12 €
( 65.59 € )
16 working days
28.05 €
( 33.38 € )
16 working days
38.82 €
( 46.20 € )
16 working days
11.25 €
( 13.39 € )
5 working days
11.88 €
( 14.14 € )
5 working days
11.20 €
( 13.33 € )
5 working days
12.55 €
( 14.93 € )
5 working days
11.38 €
( 13.54 € )
5 working days
19.68 €
( 23.42 € )
5 working days
13.92 €
( 16.56 € )
5 working days
12.17 €
( 14.48 € )
5 working days
16.68 €
( 19.85 € )
5 working days
13.71 €
( 16.31 € )
5 working days
23.49 €
( 27.95 € )
5 working days
17.58 €
( 20.92 € )
5 working days
38.38 €
( 45.67 € )
5 working days
23.43 €
( 27.88 € )
5 working days
40.72 €
( 48.46 € )
5 working days
27.62 €
( 32.87 € )
5 working days
48.22 €
( 57.38 € )
5 working days
55.68 €
( 66.26 € )
5 working days
36.02 €
( 42.86 € )
5 working days
70.63 €
( 84.05 € )
5 working days
17.46 €
( 20.78 € )
5 working days
21.55 €
( 25.64 € )
5 working days
28.35 €
( 33.74 € )
5 working days
45.63 €
( 54.30 € )
5 working days
18.22 €
( 21.68 € )
5 working days
23.45 €
( 27.91 € )
5 working days
32.15 €
( 38.26 € )
5 working days
13.32 €
( 15.85 € )
5 working days
12.31 €
( 14.65 € )
5 working days
19.11 €
( 22.74 € )
5 working days
18.54 €
( 22.06 € )
5 working days
15.98 €
( 19.02 € )
5 working days
28.37 €
( 33.76 € )
5 working days
36.77 €
( 43.76 € )
5 working days
27.25 €
( 32.43 € )
5 working days
25.54 €
( 30.39 € )
16 working days
39.71 €
( 47.25 € )
5 working days
49.32 €
( 58.69 € )
5 working days
16.20 €
( 19.28 € )
5 working days
19.62 €
( 23.35 € )
5 working days
25.31 €
( 30.12 € )
5 working days
22.02 €
( 26.20 € )
5 working days
22.40 €
( 26.66 € )
5 working days
29.22 €
( 34.77 € )
5 working days
13.98 €
( 16.64 € )
5 working days
18.11 €
( 21.55 € )
5 working days
22.25 €
( 26.48 € )
5 working days
30.52 €
( 36.32 € )
5 working days
16.63 €
( 19.79 € )
5 working days
17.80 €
( 21.18 € )
16 working days
14.86 €
( 17.68 € )
16 working days
14.68 €
( 17.47 € )
5 working days
22.32 €
( 26.56 € )
16 working days
17.00 €
( 20.23 € )
5 working days
20.89 €
( 24.86 € )
5 working days