Laser thru-beam sensor (OBE500-R3F-SE2-L)

Laser thru-beam sensor  OBE500-R3F-SE2-L

Product Details:

Manufacturer part number: OBE500-R3F-SE2-L

Brand: PEPPERL+FUCHS

Price: 186.79

Delivery time: Quote


Technical Data:

Detection light type: -

Head maximum size width W: 16 mm

Head maximum size height H: 25.5 mm

Head maximum size length L: 4.1 mm

Voltage type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OBE500-R3F-SE2-L

Part Number
OBE500-R3F-SE2-L
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection light type Head maximum size width W
(mm)
Head maximum size height H
(mm)
Head maximum size length L
(mm)
Voltage type Type of electric connection Type of switching output Laser protection class Type of light Material of optical surface Max. switching distance
(mm)

186.79 €

1 Quote -1625.54.1-CablePNP-Polarity free red lightPlastic700

Loading...

  1. 1

Basic information

Color of detection light Red Material housing Plastic Construction type housing Cuboid
Scope of delivery of the one-way system Transmitter and receiver Wavelength of the sensor(nm) 680

This page is Laser thru-beam sensor , part number OBE500-R3F-SE2-L.
You can find the detail information about specifications and dimensions on part number OBE500-R3F-SE2-L.

Variation of this product

Part Number
OBE1000-R2-SE2-0,​2M-V31-L
OBE1000-R3-SE2-0,​2M-V31-L
OBE1000-R3-SE2-L
OBE1500-R2F-SE2-0,​2M-V31-L
OBE1500-R3F-SE2-0,​2M-V31-L
OBE20M-R100-S2EP-IO-0,​3M-V1-L
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Detection light type Head maximum size width W
(mm)
Head maximum size height H
(mm)
Head maximum size length L
(mm)
Voltage type Type of electric connection Type of switching output Laser protection class Type of light Material of optical surface Max. switching distance
(mm)

209.89 €

1 Quote Laser7.52411.2-Connector M8PNPClass 1Laser diode. red lightGlass1500

209.89 €

1 Quote Laser7.52613.8-Connector M8PNPClass 1Laser diode. red lightGlass1500

-

1 Quote Laser7.52613.8-CablePNPClass 1Laser diode. red lightGlass1500

221.83 €

1 Quote -1225.54.1-Connector M8PNP-Polarity free red lightPlastic2100000

221.83 €

1 Quote -1625.54.1-Connector M8PNP-Polarity free red lightPlastic2100000

149.88 €

1 Quote Laser1137.121.5DCConnector M12PNP/NPNClass 1Laser diode. red lightPlastic30000

Tech Support