Distance sensor (PRT) (OMR50M-R300-IEP-V1)

Distance sensor (PRT)  OMR50M-R300-IEP-V1
  • Volume Discount

Product Details:

Manufacturer part number: OMR50M-R300-IEP-V1

Brand: PEPPERL+FUCHS

Price: 342.98

Delivery time: 16 Days


Technical Data:

Switching frequency: - Hz

Wavelength of the sensor: - nm

Max. switching distance: 50000 mm

EF008295_max: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OMR50M-R300-IEP-V1

Part Number
OMR50M-R300-IEP-V1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switching frequency
(Hz)
Wavelength of the sensor
(nm)
Max. switching distance
(mm)
EF008295_max

342.98 €

1 Available 16 Days --50000-

Loading...

  1. 1

Basic information

Color of detection light Red Head maximum size width W(mm) 25.8 Head maximum size height H(mm) 88
Head maximum size length L(mm) 54.3 Voltage type DC Material housing Plastic
Type of electric connection Connector M12 Type of switching output PNP/NPN Construction type housing Cuboid
Type of light Polarity free red light Material of optical surface Plastic

This page is Distance sensor (PRT) , part number OMR50M-R300-IEP-V1.
You can find the detail information about specifications and dimensions on part number OMR50M-R300-IEP-V1.

Variation of this product

Part Number
OMD8000-R300-UEP-V1-L
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Switching frequency
(Hz)
Wavelength of the sensor
(nm)
Max. switching distance
(mm)
EF008295_max

358.57 €

1 Available 16 Days 50660-8000

Tech Support