Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (m) | Type of electrical connection, box-sided | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Colour cable sheath | |
---|---|---|---|---|---|---|---|---|---|---|
18.97 € | 1 | Available | 5 Days | 0.5 | M12 | Straight | - | Grey | ||
21.82 € | 1 | Available | 5 Days | 2 | M12 | Straight | - | Grey | ||
24.72 € | 1 | Available | 5 Days | 3 | M12 | Straight | - | Grey | ||
30.53 € | 1 | Available | 5 Days | 5 | M12 | Straight | - | Grey | ||
27.98 € | 1 | Available | 5 Days | 5 | M12 | Straight | - | Grey | ||
45.05 € | 1 | Available | 5 Days | 10 | M12 | Straight | - | Grey | ||
75.70 € | 1 | Available | 16 Days | 15 | M12 | Straight | - | Grey | ||
94.27 € | 1 | Available | 16 Days | 20 | M12 | Straight | - | Grey | ||
21.82 € | 1 | Available | 5 Days | 2 | M12 | Angled | - | Grey | ||
24.72 € | 1 | Available | 5 Days | 3 | M12 | Angled | - | Grey | ||
30.53 € | 1 | Available | 5 Days | 5 | M12 | Angled | - | Grey | ||
45.05 € | 1 | Available | 5 Days | 10 | M12 | Angled | - | Grey | ||
65.60 € | 1 | Available | 5 Days | 15 | M12 | Angled | - | Grey | ||
31.32 € | 1 | Available | 5 Days | 5 | M8 | Straight | - | - | ||
23.23 € | 1 | Available | 5 Days | 2 | M12 | Straight | - | Grey | ||
32.37 € | 1 | Available | 5 Days | 4 | M12 | Straight | - | Grey | ||
32.88 € | 1 | Available | 5 Days | 5 | M12 | Straight | - | Grey | ||
31.05 € | 1 | Available | 5 Days | 5 | M12 | Straight | - | Grey | ||
48.98 € | 1 | Available | 5 Days | 10 | M12 | Straight | - | Grey | ||
60.72 € | 1 | Available | 5 Days | 12 | M12 | Straight | - | Grey | ||
89.05 € | 1 | Available | 5 Days | 20 | M12 | Straight | - | Grey | ||
124.48 € | 1 | Available | 5 Days | 30 | M12 | Straight | - | Grey | ||
159.90 € | 1 | Available | 5 Days | 40 | M12 | Straight | - | Grey | ||
23.23 € | 1 | Available | 5 Days | 2 | M12 | Angled | - | Grey | ||
32.88 € | 1 | Available | 5 Days | 5 | M12 | Angled | - | Grey | ||
48.98 € | 1 | Available | 5 Days | 10 | M12 | Angled | - | Grey | ||
124.48 € | 1 | Available | 5 Days | 30 | M12 | Angled | - | Grey | ||
28.45 € | 1 | Available | 5 Days | 2 | M12 | Straight | - | Grey | ||
36.13 € | 1 | Available | 5 Days | 5 | M12 | Straight | - | Grey | ||
51.10 € | 1 | Available | 5 Days | 10 | M12 | Straight | - | Black | ||
85.38 € | 1 | Available | 5 Days | 20 | M12 | Straight | - | Grey | ||
36.87 € | 1 | Available | 5 Days | 2 | M12 | Straight | - | Grey | ||
42.82 € | 1 | Available | 5 Days | 5 | M12 | Straight | - | Grey | ||
57.82 € | 1 | Available | 5 Days | 10 | M12 | Straight | - | Grey | ||
107.10 € | 1 | Available | 16 Days | 20 | M12 | Straight | - | Grey | ||
- | 1 | Quote | 30 | M12 | Straight | - | Grey | |||
49.67 € | 1 | Available | 5 Days | 5 | M12 | Straight | - | Black | ||
67.87 € | 1 | Available | 5 Days | 10 | M12 | Angled | - | Grey | ||
37.15 € | 1 | Available | 5 Days | 2 | M12 | Angled | - | - | ||
21.87 € | 1 | Available | 5 Days | 1.5 | M8 | Straight | Straight | Grey | ||
32.02 € | 1 | Available | 5 Days | 5 | M8 | Straight | Straight | Grey |
Loading...
Material of contact surface | Au | Type of electrical connection, field-sided | Free conductor end | Material contact body | CuSn |
---|