Laser retroreflective sensor

Laser retroreflective sensor
  • Volume Discount
[Specifications]
・Color of detection light: Red
・Material housing: Plastic
・Construction type housing: Cuboid
・Wavelength of the sensor(nm): 680

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OBR12M-R100-2EP-IO-0,​3M-V1-L
OBR12M-R100-2EP-IO-L
OBR12M-R100-2EP-IO-V31-L
OBR12M-R101-2EP-IO-L
OBR12M-R101-2EP-IO-V31-L
OBR12M-R103-2EP-IO-V31-L
OBR25M-R200-2EP-IO-V1-L
OBR25M-R200-A5-IO-V1-L
OBR25M-R201-2EP-IO-L
OBR25M-R201-2EP-IO-V1-L
OBR25M-R201-2EP-IO-V31-L
OBR1500-R2F-E2-0,​2M-V31-L
OBR2000-R2-E2-0,​2M-V31-L
OBR2000-R2-E2-L
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection light type Head maximum size width W
(mm)
Head maximum size height H
(mm)
Head maximum size length L
(mm)
Voltage type Type of electric connection Type of switching output Laser protection class Type of light Material of optical surface Max. switching distance
(mm)

175.87 €

1 Available 16 Days Laser1137.121.5DCCable with connectorPNP/NPNClass 1Laser diode. red lightPlastic15000

167.88 €

1 Available 16 Days Laser1137.121.5DCCablePNP/NPNClass 1Laser diode. red lightPlastic15000

167.88 €

1 Available 16 Days Laser1144.521.5DCConnector M8PNP/NPNClass 1Laser diode. red lightPlastic15000

167.88 €

1 Available 16 Days Laser13.933.818.3DCCablePNP/NPNClass 1Laser diode. red lightPlastic15000

167.88 €

1 Available 16 Days Laser13.941.418.3DCConnector M8PNP/NPNClass 1Laser diode. red lightPlastic15000

167.88 €

1 Available 16 Days Laser1543.926.7DCConnector M8PNP/NPNClass 1Laser diode. red lightPlastic15000

199.23 €

1 Available 16 Days Laser1550.641.7DCConnector M12PNP/NPNClass 1Laser diode. red lightPlastic33000

199.23 €

1 Available 16 Days Laser1550.641.7DCConnector M12PMP/PNPClass 1Laser diode. red lightPlastic33000

199.23 €

1 Available 16 Days Laser1561.741.7DCCablePNP/NPNClass 1Laser diode. red lightPlastic33000

199.23 €

1 Available 16 Days Laser1561.741.7DCConnector M12PNP/NPNClass 1Laser diode. red lightPlastic33000

199.23 €

1 Available 16 Days Laser1561.741.7DCConnector M8PNP/NPNClass 1Laser diode. red lightPlastic33000

264.62 €

1 Available 16 Days -1225.54.1-Cable with connectorPNP-Polarized red lightPlastic1800

-

1 Quote Laser7.52411.2-Cable with connectorPNPClass 1Laser diode. red lightGlass2300

140.70 €

1 Quote Laser7.52411.2-CablePNPClass 1Laser diode. red lightGlass2300

Loading...

  1. 1

Basic information

Color of detection light Red Material housing Plastic Construction type housing Cuboid
Wavelength of the sensor(nm) 680

Tech Support