Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (m) | Material of contact surface | Material of cable sheath | Type of electrical connection, box-sided | Type of electrical connection, field-sided | Positioning cable feed, box-sided | Positioning cable feed, field-sided | Material contact body | Colour cable sheath | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99,999.00 € | 1 | 30 Days | - | Au | - | - | - | - | - | CuZn | - | |||
94.04 € | 1 | 30 Days | 5 | Au | - | - | - | - | - | CuZn | - | |||
99,999.00 € | 1 | 30 Days | - | - | - | - | - | - | - | CuZn | Grey | |||
153.95 € | 1 | Available | 16 Days | - | Au | - | - | - | - | - | CuZn | - | ||
134.38 € | 1 | Available | 16 Days | 5 | Au | - | - | - | - | - | CuZn | - | ||
21.25 € | 1 | Available | 5 Days | 0.3 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
21.07 € | 1 | Available | 5 Days | 0.3 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
44.08 € | 1 | Available | 5 Days | - | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
33.75 € | 1 | Available | 5 Days | 0.6 | Au | - | M12 | M12 | Straight | Angled | CuSn | Grey | ||
21.68 € | 1 | Available | 5 Days | 0.6 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
21.68 € | 1 | Available | 5 Days | 0.6 | Au | - | M12 | M12 | Straight | Angled | CuSn | Grey | ||
21.32 € | 1 | Available | 5 Days | 0.6 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
22.98 € | 1 | Available | 5 Days | 1.5 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
22.98 € | 1 | Available | 5 Days | 1.5 | Au | - | M12 | M12 | Straight | Angled | CuSn | - | ||
22.05 € | 1 | Available | 5 Days | 1.5 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
22.27 € | 1 | Available | 5 Days | 1 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
21.78 € | 1 | Available | 5 Days | 1 | Au | - | M12 | M8 | Straight | Angled | CuSn | Grey | ||
21.65 € | 1 | Available | 5 Days | 1 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
37.82 € | 1 | Available | 5 Days | 2 | Au | - | M12 | M12 | Straight | Angled | CuSn | Grey | ||
23.70 € | 1 | Available | 5 Days | 2 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
23.70 € | 1 | Available | 5 Days | 2 | Au | - | M12 | M12 | Straight | Angled | CuSn | Grey | ||
22.95 € | 1 | Available | 5 Days | 2 | Au | - | M12 | M8 | Straight | Straight | CuSn | Grey | ||
22.47 € | 1 | Available | 5 Days | 2 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
22.47 € | 1 | Available | 5 Days | 2 | Au | - | M12 | M12 | Straight | Angled | CuSn | Grey | ||
40.72 € | 1 | Available | 5 Days | 3 | Au | - | M12 | M12 | Straight | Angled | CuSn | Grey | ||
25.15 € | 1 | Available | 5 Days | 3 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
23.30 € | 1 | Available | 5 Days | 3 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
46.53 € | 1 | Available | 5 Days | 5 | Au | - | M12 | M12 | Straight | Angled | CuSn | Grey | ||
28.03 € | 1 | Available | 5 Days | 5 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
28.03 € | 1 | Available | 5 Days | 5 | Au | - | M12 | M12 | Straight | Angled | CuSn | Grey | ||
27.30 € | 1 | Available | 5 Days | 5 | Au | - | M12 | M8 | Straight | Straight | CuSn | Grey | ||
24.93 € | 1 | Available | 5 Days | 5 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
24.93 € | 1 | Available | 5 Days | 5 | Au | - | M12 | M12 | Straight | Angled | CuSn | Grey | ||
27.00 € | 1 | Available | 5 Days | 7.5 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
33.97 € | 1 | Available | 5 Days | 7 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
61.05 € | 1 | Available | 5 Days | 10 | Au | - | M12 | M12 | Straight | Angled | CuSn | Grey | ||
35.23 € | 1 | Available | 5 Days | 10 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
29.05 € | 1 | Available | 5 Days | 10 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
29.05 € | 1 | Available | 5 Days | 10 | Au | - | M12 | M12 | Straight | Angled | CuSn | Grey | ||
82.97 € | 1 | Available | 5 Days | 15 | Au | - | M12 | M12 | Straight | Angled | CuSn | Grey | ||
46.62 € | 1 | Available | 5 Days | 15 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
99.07 € | 1 | Available | 5 Days | 20 | Au | - | M12 | M12 | Straight | Angled | CuSn | Grey | ||
54.52 € | 1 | Available | 5 Days | 20 | Au | - | M12 | M12 | Straight | Straight | CuSn | Grey | ||
131.23 € | 1 | Available | 5 Days | 30 | Au | - | M12 | M12 | Straight | Angled | CuSn | Grey | ||
163.42 € | 1 | Available | 5 Days | 40 | Au | - | M12 | M12 | Straight | Angled | CuSn | Grey | ||
195.58 € | 1 | Available | 5 Days | 50 | Au | - | M12 | M12 | Straight | Angled | CuSn | Grey | ||
27.65 € | 1 | Available | 5 Days | 2 | Au | - | M12 | M12 | Straight | Straight | CuSn | - | ||
27.12 € | 1 | Available | 5 Days | 0.6 | Au | - | M12 | M12 | Straight | Straight | CuSn | - | ||
29.70 € | 1 | Available | 5 Days | 2 | Au | - | M12 | M12 | Straight | Straight | CuSn | - | ||
21.37 € | 1 | Available | 5 Days | 0.3 | Au | - | M12 | M12 | Straight | Straight | CuSn | Black | ||
20.60 € | 1 | Available | 5 Days | 0.3 | Au | - | M12 | M8 | Straight | Straight | CuSn | Black | ||
22.00 € | 1 | Available | 5 Days | 0.6 | Au | - | M12 | M12 | Straight | Straight | CuSn | Black | ||
21.93 € | 1 | Available | 5 Days | 0.6 | Au | - | M12 | M12 | Straight | Straight | CuSn | Black | ||
21.15 € | 1 | Available | 5 Days | 0.6 | Au | - | M12 | M8 | Straight | Straight | CuSn | Black | ||
23.77 € | 1 | Available | 5 Days | 1.5 | Au | - | M12 | M12 | Straight | Straight | CuSn | Black | ||
23.58 € | 1 | Available | 5 Days | 1.5 | Au | - | M12 | M12 | Straight | Straight | CuSn | Black | ||
22.78 € | 1 | Available | 5 Days | 1 | Au | - | M12 | M12 | Straight | Straight | CuSn | Black | ||
22.67 € | 1 | Available | 5 Days | 1 | Au | - | M12 | M12 | Straight | Straight | CuSn | Black | ||
24.75 € | 1 | Available | 5 Days | 2 | Au | - | M12 | M12 | Straight | Straight | CuSn | Black | ||
24.50 € | 1 | Available | 5 Days | 2 | Au | - | M12 | M12 | Straight | Straight | CuSn | Black |
Loading...
Configure
Basic Attributes
Length(m)
Material of contact surface
Material of cable sheath
Type of electrical connection, box-sided
Type of electrical connection, field-sided
Positioning cable feed, box-sided
Positioning cable feed, field-sided
Material contact body
Colour cable sheath
Type
Optional Attributes