Configure
  • Type
    • Est. shipping days
      • All
      • Within 16 working days

    Frequency / Counter Input

    Frequency / Counter Input

    Part number:

    Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number
    Related
    Minimum order quantity
    1 pieces
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    784.30 €
    ( 933.32 € )
    16 working days
    552.14 €
    ( 657.05 € )
    16 working days

    More Information

    Basic information

    [Specifications]
    ・Type of electric connection: Screw connection
    ・Rated supply voltage at DC(V): 12 to 12

    [Features]
    ・1-channel
    ・Digital input max. 15 kHz
    ・Simulation mode for service operations (forcing)
    ・Input for frequency, counter, direction of rotation