Switch Amplifier, Timer Relay

Switch Amplifier, Timer Relay
  • Volume Discount
[Specifications]
・Type of power supply: Active
・Type of electric connection: Screw connection
・Width(mm): 20, 40
・Height(mm): 118, 119
・Depth(mm): 115

Switch Amplifier, Timer Relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KFU8-SR-1.3L.V

Part Number
KFU8-SR-1.3L.V
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

249.00 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Width(mm) 20 Height(mm) 119 Depth(mm) 115
Number of channels 1 Type of power supply Active Type of electric connection Screw connection
Rated supply voltage at AC(V) 20 to 48 Rated supply voltage at DC(V) 20 to 48

This page is Switch Amplifier, Timer Relay , part number KFU8-SR-1.3L.V.
You can find the detail information about specifications and dimensions on part number KFU8-SR-1.3L.V.

Tech Support