Isolating Amplifier / Splitter

Isolating Amplifier / Splitter
  • Volume Discount
[Specifications]
・Width(mm): 6.2
・Height(mm): 97
・Depth(mm): 107
・Number of channels: 1
・Rated supply voltage at DC(V): 16.8 to 31.2

[Features]
・1-channel signal conditioner
・24V DC supply
・Input 2-wire transmitters
・Input current and voltage sources
・Dual output 0/4 mA ... 20 mA, 0/1 V ... 5 V or 0/2 V ... 10 V
・Signal splitter (1 input and 2 outputs)
・Accuracy 0.1 %
・Connection via screw terminals

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S1SD-1AI-2U

Part Number
S1SD-1AI-2U
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

242.20 €

1 Available 16 Days

Loading...

  1. 1

Basic information

Width(mm) 6.2 Height(mm) 97 Depth(mm) 107
Number of channels 1 Type of power supply Active Type of electric connection Screw connection
Rated supply voltage at DC(V) 16.8 to 31.2

This page is Isolating Amplifier / Splitter , part number S1SD-1AI-2U.
You can find the detail information about specifications and dimensions on part number S1SD-1AI-2U.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360