Inclination sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
INX360D-F99-B16-V15
INX360D-F99-I2E2-5M
INX360D-F99-I2E2-7M
INX360D-F99-I2E2-V15
INX360D-F99-U2E2-5M
INX360D-F99-U2E2-V15
INY030D-F99-2I2E2-5M
INY030D-F99-2I2E2-25M
INY030D-F99-2I2E2-V17
INY030D-F99-B16-V15
INY360D-F99-2I2E2-5M
INY360D-F99-2I2E2-V17
INY360D-F99-2U2E2-5M
INY360D-F99-2U2E2-V17
INY360D-F99-B16-V15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of electric connection

485.46 €

1 Available 16 Days Connector M12

394.80 €

1 Available 16 Days Cable

440.09 €

1 Available 16 Days Cable

394.80 €

1 Available 16 Days Connector M12

394.80 €

1 Available 16 Days Cable

394.80 €

1 Available 16 Days Connector M12

521.74 €

1 Available 16 Days Cable

99,999.00 €

1 30 Days Cable

521.74 €

1 Available 16 Days Connector M12

595.68 €

1 Available 16 Days Connector M12

452.00 €

1 Available 16 Days Cable

452.00 €

1 Available 16 Days Connector M12

452.00 €

1 Available 30 Days Cable

452.00 €

1 Available 16 Days Connector M12

544.06 €

1 Available 16 Days Connector M12

Loading...

  1. 1

Basic information

Detection Head Size Dimension L2(mm) 65 Detection Head Size Dimension W(mm) 45 Detection Head Size Dimension H(mm) 37

Tech Support