Capacitive sensor VariKont ®

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CJ15+U1+A2

Part Number
CJ15+U1+A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

216.68 €

1 5 Days

Loading...

  1. 1

Basic information

Detection Distance L1(mm) 15 Detection Head Size Dimension L2(mm) 118 Detection Head Size Dimension W(mm) 40
Detection Head Size Dimension H(mm) 40 Voltage type DC Material housing PBT
Switching distance(mm) 15 Type of switching output PNP Type of switch function Complementary
Construction type housing Cuboid Mechanical mounting condition for sensor Concise

This page is Capacitive sensor VariKont ®, part number CJ15+U1+A2.
You can find the detail information about specifications and dimensions on part number CJ15+U1+A2.

Tech Support