Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Distance L1 (mm) | Detection Head Size Dimension L2 (mm) | Switching distance (mm) | Type of electric connection | Type of switching output | Type of switch function | Mechanical mounting condition for sensor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 56.69 € | 1 | Quote | 20 | 67 | 20 | Connector M12 | NPN | Complementary | Concise | ||
- | 66.44 € | 1 | Quote | 20 | 67 | 20 | Connector M12 | PNP | Complementary | Concise | ||
- | 108.69 € | 1 | 5 Days | 20 | 67 | 20 | Connector M12 | PNP | Complementary | Concise | ||
- | 56.69 € | 1 | 5 Days | 20 | 67 | 20 | Connector M12 | PNP | Complementary | Concise | ||
- | - | 1 | Quote | 20 | 67 | 20 | Connector M12 | PNP | Complementary | Concise | ||
- | 66.85 € | 1 | 5 Days | 20 | 67 | 20 | Connector M12 | PNP | Complementary | Concise | ||
- | 77.48 € | 1 | 5 Days | 20 | 67 | 20 | Connector M12 | Two-wire | Programmable/configurable | Concise | ||
- | 77.48 € | 1 | 5 Days | 20 | 67 | 20 | Connector M12 | Two-wire | Programmable/configurable | Concise | ||
- | 52.63 € | 1 | 5 Days | 20 | 67 | 20 | Connector M12 | NPN | Normally open (NO) | Concise | ||
- | 62.38 € | 1 | 5 Days | 20 | 67 | 20 | Connector M12 | PNP | Normally open (NO) | Concise | ||
- | 52.63 € | 1 | 5 Days | 20 | 67 | 20 | Connector M12 | PNP | Normally open (NO) | Concise | ||
- | - | 1 | Quote | 20 | 67 | 20 | Connector M12 | PNP | Normally open (NO) | Concise | ||
- | 52.63 € | 1 | 5 Days | 20 | 67 | 20 | Connector M12 | PNP | Normally closed (NC) | Concise | ||
- | 56.69 € | 1 | Quote | 20 | 67 | 20 | Connector M12 | Two-wire | Normally open (NO) | Concise | ||
64.81 € | 1 | 5 Days | 20 | 67 | 20 | Connector M12 | PNP | Complementary | Concise | |||
- | 74.98 € | 1 | Quote | 20 | 67 | 20 | Connector M12 | PNP | Complementary | Concise | ||
- | 60.75 € | 1 | 5 Days | 20 | 67 | 20 | Connector M12 | PNP | Normally open (NO) | Concise | ||
- | 60.75 € | 1 | Quote | 20 | 67 | 20 | Connector M12 | PNP | Normally closed (NC) | Concise | ||
91.59 € | 1 | Quote | 20 | 67 | 20 | Connector M12 | PNP | Complementary | Concise | |||
- | 86.83 € | 1 | 5 Days | 20 | 118 | 20 | Screw connection | PNP | Complementary | Concise | ||
- | 138.83 € | 1 | 5 Days | 20 | 118 | 20 | Screw connection | PNP | Complementary | Concise | ||
- | 66.44 € | 1 | 5 Days | 30 | 67 | 30 | Connector M12 | PNP | Complementary | Not flat | ||
- | 56.69 € | 1 | 5 Days | 30 | 67 | 30 | Connector M12 | PNP | Complementary | Not flat | ||
- | 74.65 € | 1 | Quote | 30 | 67 | 30 | Connector M12 | Two-wire | Programmable/configurable | Not flat | ||
- | 52.63 € | 1 | 5 Days | 30 | 67 | 30 | Connector M12 | PNP | Normally open (NO) | Not flat | ||
- | 56.69 € | 1 | Quote | 40 | 67 | 40 | Connector M12 | NPN | Complementary | Not flat | ||
- | 66.44 € | 1 | Quote | 40 | 67 | 40 | Connector M12 | PNP | Complementary | Not flat | ||
- | 56.69 € | 1 | 5 Days | 40 | 67 | 40 | Connector M12 | PNP | Complementary | Not flat | ||
- | - | 1 | Quote | 40 | 67 | 40 | Connector M12 | PNP | Complementary | Not flat | ||
- | 66.85 € | 1 | Quote | 40 | 67 | 40 | Connector M12 | PNP | Complementary | Not flat | ||
- | 77.48 € | 1 | Quote | 40 | 67 | 40 | Connector M12 | Two-wire | Programmable/configurable | Not flat | ||
- | 74.65 € | 1 | Quote | 40 | 67 | 40 | Connector M12 | Two-wire | Programmable/configurable | Not flat | ||
- | 52.63 € | 1 | 5 Days | 40 | 67 | 40 | Connector M12 | NPN | Normally open (NO) | Not flat | ||
- | 52.63 € | 1 | 5 Days | 40 | 67 | 40 | Connector M12 | PNP | Normally open (NO) | Not flat | ||
- | 56.69 € | 1 | Quote | 40 | 67 | 40 | Connector M12 | Two-wire | Normally open (NO) | Not flat | ||
- | 56.69 € | 1 | 5 Days | 40 | 67 | 40 | Connector M12 | Two-wire | Normally open (NO) | Not flat | ||
- | 74.98 € | 1 | Quote | 40 | 67 | 40 | Connector M12 | NPN | Complementary | Not flat | ||
- | 64.81 € | 1 | Quote | 40 | 67 | 40 | Connector M12 | PNP | Complementary | Not flat | ||
- | 60.75 € | 1 | Quote | 40 | 67 | 40 | Connector M12 | PNP | Normally open (NO) | Not flat | ||
- | 55.10 € | 1 | Quote | 20 | 67 | 20 | Connector M12 | NAMUR | Normally closed (NC) | Concise | ||
- | 55.10 € | 1 | Quote | 40 | 67 | 40 | Connector M12 | NAMUR | Normally closed (NC) | Not flat | ||
- | 87.56 € | 1 | 5 Days | 20 | 67 | 20 | Connector M12 | PNP | Programmable/configurable | Concise | ||
- | 79.04 € | 1 | 5 Days | 20 | 67 | 20 | Connector M12 | PNP | Programmable/configurable | Concise | ||
- | 87.56 € | 1 | 5 Days | 40 | 67 | 40 | Connector M12 | PNP | Programmable/configurable | Not flat | ||
- | 79.04 € | 1 | Quote | 40 | 67 | 40 | Connector M12 | PNP | Programmable/configurable | Not flat | ||
- | 135.30 € | 1 | 5 Days | 15 | 67 | 15 | Connector M12 | PNP | Normally open (NO) | Concise | ||
- | 135.30 € | 1 | 5 Days | 20 | 67 | 20 | Connector M12 | PNP | Normally open (NO) | Not flat |
Loading...
Detection Head Size Dimension W(mm) | 40 | Detection Head Size Dimension H(mm) | 40 | Voltage type | DC |
---|---|---|---|---|---|
Material housing | Other |
Configure
Basic Attributes
Detection Distance L1(mm)
Detection Head Size Dimension L2(mm)
Switching distance(mm)
Type of electric connection
Type of switching output
Type of switch function
Mechanical mounting condition for sensor
Type
Filter by standard shipping days
Optional Attributes