Inductive sensor Double sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
106624
NBB8-18GM60-A2-V1-3G-3D
NBB15-30GM50-E2-V1-3G-3D
NBB15-U1K-E2-3G-3D
NBB15-U1K-N0
NBB15-U2K-N0
NBB20-U1K-E2-3G-3D
NBB20-U4K-N0
NBN3-F25-E8-5M
NBN3-F25-E9-V1
NBN3-F25F-E8-V1
NBN3-F25F-E8-Y41365
NBN3-F25L-E2-V1
NBN3-F25R-E3-V1
NBN3-F31-E8-K
NBN3-F31-E8-K-K
NBN3-F31-E8-V1
NBN3-F31-E8-V16-V15
NBN3-F31-E8-V18
NBN3-F31-U8-K
NBN3-F31-U8-V18
NBN3-F31-Z8-K
NBN3-F31-Z8-K-K
NBN3-F31-Z8-V1
NBN3-F31-Z8-V18
NBN3-F31K2-E8-B13-S
NBN3-F31K2-E8-B33-S
NBN3-F31K2-Z8L-B13-S
NBN3-F31K2M-E8-B13-S-3G-3D
NBN3-F31K2M-E8-B33-S
NBN3-F31K2M-E8-B43-S
NBN3-F31K2M-Z8L-B13-S
NBN3-F31K2M-Z8L-B13-S-3G-3D
NBN3-F31K2M-Z8L-B23-S
NBN3-F31K2M-Z8L-B33-S
NBN3-F31K2M-Z8L-B43-S
NBN3-F31K-E8
NBN3-F31K-E8-K
NBN3-F31K-E8-V1-V1
NBN3-F31K-E8-Y114754
NBN3-F31K-Z8
NBN3-F31K-Z8-K
NBN3-F31K-Z8-V1-V1
NBN4-F25-2Z4L
NBN4-F25-2Z4L-0,​14M
NBN4-F25-2Z4L-5M
NBN4-F25-2Z4L-V1
NBN4-F25-E8
NBN4-F25-E8-0,​14M
NBN4-F25-E8-V1
NBN4-F25K-2E2
NBN4-F25K-2Z4L
NBN4-F25K-E8
NBN30-U1K-E2-3G-3D
NBN30-U1K-N0
NBN40-U1K-E2-3G-3D
NBN40-U1K-N0
NBN40-U1K-N0-V1
NCB4-12GM40-N0-5M
NCB4-12GM40-N0-10M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection Distance L1
(mm)
Detection Head Size Dimension D
(Ø)
Detection Head Size Dimension L2
(mm)
Detection Head Size Dimension W
(mm)
Detection Head Size Dimension H
(mm)
Voltage type Material housing Switching distance
(mm)
Type of electric connection Type of switching output Type of switch function Construction type housing Mechanical mounting condition for sensor

-

1 Quote 40-1285555DCPBT40Screw connectionNAMURNormally closed (NC)-Not flat

-

1 Quote 81860--DCMetal8Connector M12PNPComplementaryCylinder. screw-threadConcise

-

1 Quote 153050--DCMetal15Connector M12PNPNormally open (NO)Cylinder. screw-threadConcise

-

1 Quote 15-1184040DCOther15Connector M12PNPNormally open (NO)-Concise

85.49 €

1 Quote 15-1184040DCOther15Screw connectionNAMURNormally closed (NC)-Concise

-

1 Quote 15-1184040DCOther15Screw connectionNAMURNormally closed (NC)-Concise

-

1 Quote 20-1184040DCOther20Screw connectionPNPNormally open (NO)-Concise

-

1 Quote 20-1184040DCOther20Screw connectionNAMURNormally closed (NC)-Concise

119.44 €

1 5 Days 3-525220DCPBT3CablePNPNormally open (NO)CuboidConcise

93.76 €

1 Quote 3-525220DCPBT3Connector M12PNPNormally closed (NC)CuboidConcise

108.19 €

1 5 Days 3-455220DCPBT3Connector M12PNPNormally open (NO)CuboidConcise

169.81 €

1 Quote 3-455220DCPBT3-PNPNormally open (NO)CuboidNot flat

93.76 €

1 5 Days 3-525220DCPBT3Connector M12PNPNormally open (NO)CuboidConcise

93.76 €

1 Quote 3-525220DCPBT3Connector M12PNPNormally closed (NC)CuboidConcise

123.65 €

1 5 Days 3-366533.5DCPBT3-PNPNormally open (NO)CuboidConcise

131.15 €

1 Quote 3-366533.5DCPBT3-PNPNormally open (NO)CuboidConcise

123.65 €

1 5 Days 3-366533.5DCPBT3-PNPNormally open (NO)CuboidConcise

134.90 €

1 Quote 3-366533.5DCPBT3-PNPNormally open (NO)CuboidConcise

127.40 €

1 5 Days 3-366533.5DCPBT3-PNPNormally open (NO)CuboidConcise

178.05 €

1 5 Days 3-366533.5AC/DCPBT3Cable-Normally open (NO)CuboidConcise

181.65 €

1 5 Days 3-366533.5AC/DCPBT3--Normally open (NO)CuboidConcise

115.29 €

1 5 Days 3-366533.5DCPBT3-Two-wireNormally open (NO)CuboidConcise

121.79 €

1 Quote 3-366533.5DCPBT3-Two-wireNormally open (NO)CuboidConcise

115.29 €

1 5 Days 3-366533.5DCPBT3-Two-wireNormally open (NO)CuboidConcise

118.54 €

1 5 Days 3-366533.5DCPBT3-Two-wireNormally open (NO)CuboidConcise

190.98 €

1 5 Days 2.5-10610053DCOther2.5-PNPNormally open (NO)CuboidNot flat

-

1 Quote 2.5-10610053DCOther2.5-PNPNormally open (NO)CuboidNot flat

175.10 €

1 5 Days 2.5-10610053DCOther2.5-Two-wireNormally open (NO)CuboidNot flat

-

1 Quote 2.5-10610053DCOther2.5-PNPNormally open (NO)CuboidNot flat

-

1 Quote 2.5-10610053DCOther2.5-PNPNormally open (NO)CuboidNot flat

-

1 Quote 2.5-10610053DCOther2.5-PNPNormally open (NO)CuboidNot flat

199.00 €

1 Quote 2.5-10610053DCOther2.5-Two-wireNormally open (NO)CuboidNot flat

-

1 Quote 2.5-10610053DCOther2.5-Two-wireNormally open (NO)CuboidNot flat

199.00 €

1 Quote 2.5-10610053DCOther2.5-Two-wireNormally open (NO)CuboidNot flat

221.01 €

1 Quote 2.5-10610053DCOther2.5-Two-wireNormally open (NO)CuboidNot flat

221.01 €

1 Quote 2.5-10610053DCOther2.5-Two-wireNormally open (NO)CuboidNot flat

142.41 €

1 5 Days 3-77.56535.5DCPBT3-PNPNormally open (NO)CuboidConcise

149.91 €

1 Quote 3-77.56535.5DCPBT3-PNPNormally open (NO)CuboidConcise

157.41 €

1 Quote 3-77.56535.5DCPBT3-PNPNormally open (NO)CuboidConcise

147.21 €

1 Quote 3-77.56535.5DCPBT3-PNPNormally open (NO)CuboidConcise

131.55 €

1 5 Days 3-77.56535DCPBT3-Two-wireNormally open (NO)CuboidConcise

138.05 €

1 Quote 3-77.56535DCPBT3-Two-wireNormally open (NO)CuboidConcise

144.55 €

1 Quote 3-77.56535DCPBT3-Two-wireNormally open (NO)CuboidConcise

93.76 €

1 5 Days 4-525220DCPBT4CableTwo-wireNormally open (NO)CuboidConcise

104.29 €

1 Quote 4-525220DCPBT4CableTwo-wireNormally open (NO)CuboidConcise

116.73 €

1 5 Days 4-525220DCPBT4CableTwo-wireNormally open (NO)CuboidConcise

93.76 €

1 5 Days 4-525220DCPBT4Connector M12Two-wireNormally open (NO)CuboidConcise

-

1 Quote 4-525220DCPBT4CablePNPNormally open (NO)CuboidConcise

108.19 €

1 5 Days 4-525220DCPBT4CablePNPNormally open (NO)CuboidConcise

108.19 €

1 Quote 4-525220DCPBT4Connector M12PNPNormally open (NO)CuboidConcise

109.08 €

1 Quote 4-695220DCPBT4-PNPNormally open (NO)CuboidConcise

109.08 €

1 5 Days 4-695237.5DCPBT4-Two-wireNormally open (NO)CuboidConcise

125.85 €

1 5 Days 4-695237.5DCPBT4-PNPNormally open (NO)CuboidConcise

-

1 Quote 30-1184040DCOther30Screw connectionPNPNormally open (NO)-Not flat

85.49 €

1 Quote 30-1184040DCOther30Screw connectionNAMURNormally closed (NC)-Not flat

-

1 Quote 40-1184040DCOther40Screw connectionPNPNormally open (NO)-Not flat

85.49 €

1 Quote 40-1184040DCOther40Screw connectionNAMURNormally closed (NC)-Not flat

103.51 €

1 Quote 40-1184040DCOther40Connector M12NAMURNormally closed (NC)-Not flat

65.91 €

1 Quote 41240--DCMetal4CableNAMURNormally closed (NC)Cylinder. screw-threadConcise

74.68 €

1 Quote 41240--DCMetal4CableNAMURNormally closed (NC)Cylinder. screw-threadConcise

Loading...

Tech Support