Configure

Inductive sensor Rectangular type

Part number:

Still undefined. 165 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Detection Distance L1

(mm)

Detection Head Size Dimension L2

(mm)

Detection Head Size Dimension W

(mm)

Detection Head Size Dimension H

(mm)

Voltage type

Material housing

Switching distance

(mm)

Type of electric connection

Type of switching output

Type of switch function

Mechanical mounting condition for sensor

Minimum order quantity

-

7
25
50
24
DC
Metal
7
Cable
NAMUR
Normally closed (NC)
Concise
1 pieces

-

0.8
25
5
5
DC
Metal
0.8
Cable
PNP
Normally open (NO)
Concise
1 pieces

-

1.5
40
8
8
DC
Metal
1.5
Cable
PNP
Normally open (NO)
Concise
1 pieces

-

1.5
46
8
8
DC
Metal
1.5
Connector M8
PNP
Normally open (NO)
Concise
1 pieces

-

1.5
40
8
8
DC
Metal
1.5
Cable
PNP
Normally closed (NC)
Concise
1 pieces

-

1.5
40
8
8
DC
Metal
1.5
Cable
PNP
Normally open (NO)
Concise
1 pieces

-

1.5
40
8
8
DC
Metal
1.5
Cable
PNP
Normally closed (NC)
Concise
1 pieces

-

1.5
16
8
4.7
DC
Other
1.5
Soldering flag connection
NPN
Normally open (NO)
Concise
1 pieces

-

1.5
16
8
4.7
DC
Other
1.5
Connector M8
NPN
Normally open (NO)
Concise
1 pieces

-

1.5
16
8
4.7
DC
Other
1.5
PCB connection
NPN
Normally closed (NC)
Concise
1 pieces

-

1.5
16
8
4.7
DC
Other
1.5
Cable
NPN
Normally closed (NC)
Concise
1 pieces

-

1.5
16
8
4.7
DC
Other
1.5
Soldering flag connection
PNP
Normally open (NO)
Concise
1 pieces

-

1.5
16
8
4.7
DC
Other
1.5
Connector M8
PNP
Normally open (NO)
Concise
1 pieces

-

1.5
16
8
4.7
DC
Other
1.5
Cable
PNP
Normally open (NO)
Concise
1 pieces

-

1.5
16
8
4.7
DC
Other
1.5
Cable
PNP
Normally open (NO)
Concise
1 pieces

-

1.5
16
8
4.7
DC
Other
1.5
Cable
PNP
Normally open (NO)
Concise
1 pieces

-

1.5
16
8
4.7
DC
Other
1.5
Soldering flag connection
PNP
Normally closed (NC)
Concise
1 pieces

-

1.5
16
8
4.7
DC
Other
1.5
Cable
PNP
Normally closed (NC)
Concise
1 pieces

-

2
26
12
40
DC
Other
2
Cable
PNP
Normally open (NO)
Concise
1 pieces

-

2
26
12
40
DC
Other
2
Connector M8
PNP
Normally open (NO)
Concise
1 pieces

-

2
26
12
40
AC/DC
Other
2
Cable
Two-wire
Normally open (NO)
Concise
1 pieces

-

2
6
27
10
DC
Other
2
Cable
NPN
Complementary
Concise
1 pieces

-

2
6
27
10
DC
Other
2
Cable
PNP
Complementary
Concise
1 pieces

-

2
6
27
10
DC
Other
2
Cable
PNP
Normally open (NO)
Concise
1 pieces

-

2
6
27
10
DC
Other
2
Cable
PNP
Normally closed (NC)
Concise
1 pieces

-

2
46
8
8
DC
Metal
2
Connector M8
PNP
Normally open (NO)
Concise
1 pieces

-

2
25
8
5.5
DC
PBT
2
Cable
PNP
Normally open (NO)
Concise
1 pieces

-

2
25
8
5.5
DC
PBT
2
Cable
PNP
Normally closed (NC)
Concise
1 pieces

-

2
16
27.8
10.2
DC
PBT
2
Cable
NPN
Normally open (NO)
Concise
1 pieces

-

2
16
27.8
10.2
DC
PBT
2
Cable
PNP
Normally open (NO)
Concise
1 pieces

-

2
16
27.8
10.2
DC
PBT
2
Cable
PNP
Normally open (NO)
Concise
1 pieces

-

2
16
27.8
10.2
DC
PBT
2
Cable
PNP
Normally open (NO)
Concise
1 pieces

-

2
16
27.8
10.2
DC
PBT
2
Cable
PNP
Normally open (NO)
Concise
1 pieces

-

2
16
27.8
10.2
DC
PBT
2
Connector M8
PNP
Normally open (NO)
Concise
1 pieces

-

2
16
27.8
10.2
DC
PBT
2
Other
PNP
Normally open (NO)
Concise
1 pieces

-

2
16
27.8
10.2
DC
PBT
2
Cable
PNP
Normally closed (NC)
Concise
1 pieces

-

2
16
27.8
10.2
DC
PBT
2
Other
PNP
Normally closed (NC)
Concise
1 pieces

-

2
16
27.8
10.2
DC
PBT
2
Cable
Two-wire
Normally open (NO)
Concise
1 pieces

-

3
16
27.8
10.2
DC
PBT
3
Cable
PNP
Normally open (NO)
Concise
1 pieces

-

3
16
27.8
10.2
DC
PBT
3
Connector M8
PNP
Normally open (NO)
Concise
1 pieces

-

3
16
27.8
10.2
DC
PBT
3
Cable
Two-wire
Normally open (NO)
Concise
1 pieces

-

3
16
27.8
10.2
DC
PBT
3
Cable
Two-wire
Normally open (NO)
Concise
1 pieces

-

3
16
27.8
10.2
DC
PBT
3
Cable
Two-wire
Normally open (NO)
Concise
1 pieces

-

3
16
27.8
10.2
DC
PBT
3
Other
Two-wire
Normally open (NO)
Concise
1 pieces

-

3
16
27.8
10.2
DC
PBT
3
Other
Two-wire
Normally closed (NC)
Concise
1 pieces

-

4
26
12
40
DC
Other
4
Cable
PNP
Complementary
Concise
1 pieces

-

4
26
12
40
DC
Other
4
Connector M8
PNP
Complementary
Concise
1 pieces

-

4
26
12
40
DC
Other
4
Cable
PNP
Normally open (NO)
Concise
1 pieces

-

4
26
12
40
DC
Other
4
Connector M8
PNP
Normally open (NO)
Concise
1 pieces

-

4
26
12
40
DC
Other
4
Cable
PNP
Normally closed (NC)
Concise
1 pieces

-

4
26
12
40
DC
Other
4
Connector M8
PNP
Normally closed (NC)
Concise
1 pieces

-

4
26
12
40
AC/DC
Other
4
Cable
Two-wire
Normally closed (NC)
Concise
1 pieces

-

4
26
12
40
AC/DC
Other
4
Cable
Two-wire
Normally open (NO)
Concise
1 pieces

-

5
38.5
16
16.5
DC
PBT
5
Cable
NPN
Normally open (NO)
Concise
1 pieces

-

5
38.5
16
16.5
DC
PBT
5
-
NPN
Normally open (NO)
Concise
1 pieces

-

5
38.5
16
16.5
DC
PBT
5
Cable
PNP
Normally open (NO)
Concise
1 pieces

-

5
38.5
16
16.5
DC
PBT
5
-
PNP
Normally open (NO)
Concise
1 pieces

-

5
10
50
25
DC
PBT
5
Cable
PNP
Complementary
Concise
1 pieces

-

5
10
50
25
DC
PBT
5
Cable
PNP
Complementary
Concise
1 pieces

-

5
10
50
25
DC
PBT
5
Cable
NPN
Normally open (NO)
Concise
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
236.40 €
( 281.32 € )
16 working days
103.11 €
( 122.70 € )
5 working days
101.89 €
( 121.25 € )
5 working days
101.89 €
( 121.25 € )
5 working days
101.89 €
( 121.25 € )
5 working days
101.89 €
( 121.25 € )
5 working days
101.89 €
( 121.25 € )
5 working days
53.42 €
( 63.57 € )
5 working days
61.42 €
( 73.09 € )
5 working days
53.42 €
( 63.57 € )
5 working days
53.42 €
( 63.57 € )
5 working days
53.42 €
( 63.57 € )
5 working days
61.42 €
( 73.09 € )
5 working days
53.42 €
( 63.57 € )
5 working days
53.42 €
( 63.57 € )
5 working days
65.42 €
( 77.85 € )
5 working days
53.42 €
( 63.57 € )
5 working days
65.42 €
( 77.85 € )
5 working days
94.65 €
( 112.63 € )
5 working days
94.65 €
( 112.63 € )
5 working days
99,999.00 €
( 118,998.81 € )
30 working days
51.42 €
( 61.19 € )
5 working days
51.42 €
( 61.19 € )
5 working days
58.42 €
( 69.52 € )
5 working days
46.42 €
( 55.24 € )
5 working days
138.68 €
( 165.03 € )
5 working days
52.82 €
( 62.86 € )
5 working days
52.82 €
( 62.86 € )
5 working days
56.08 €
( 66.74 € )
5 working days
56.08 €
( 66.74 € )
5 working days
68.80 €
( 81.87 € )
16 working days
74.08 €
( 88.16 € )
5 working days
74.08 €
( 88.16 € )
5 working days
56.08 €
( 66.74 € )
5 working days
56.08 €
( 66.74 € )
5 working days
56.08 €
( 66.74 € )
5 working days
56.08 €
( 66.74 € )
5 working days
61.08 €
( 72.69 € )
5 working days
62.11 €
( 73.91 € )
5 working days
62.11 €
( 73.91 € )
5 working days
62.11 €
( 73.91 € )
5 working days
79.11 €
( 94.14 € )
5 working days
73.54 €
( 87.51 € )
5 working days
62.11 €
( 73.91 € )
5 working days
67.11 €
( 79.86 € )
5 working days
99.65 €
( 118.58 € )
5 working days
99.65 €
( 118.58 € )
5 working days
94.65 €
( 112.63 € )
5 working days
94.65 €
( 112.63 € )
5 working days
94.65 €
( 112.63 € )
5 working days
94.65 €
( 112.63 € )
5 working days
209.69 €
( 249.53 € )
30 working days
209.69 €
( 249.53 € )
16 working days
49.08 €
( 58.41 € )
5 working days
49.08 €
( 58.41 € )
5 working days
49.08 €
( 58.41 € )
5 working days
49.08 €
( 58.41 € )
5 working days
91.22 €
( 108.55 € )
5 working days
103.22 €
( 122.83 € )
5 working days
86.22 €
( 102.60 € )
5 working days