Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Distance L1 (mm) | Detection Head Size Dimension L2 (mm) | Detection Head Size Dimension W (mm) | Detection Head Size Dimension H (mm) | Voltage type | Material housing | Switching distance (mm) | Type of electric connection | Type of switching output | Type of switch function | Construction type housing | Mechanical mounting condition for sensor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.83 € | 1 | Quote | 15 | 118 | 40 | 40 | DC | Other | 15 | Screw connection | NPN | Complementary | - | Concise | ||
86.83 € | 1 | 5 Days | 15 | 118 | 40 | 40 | DC | Other | 15 | Screw connection | PNP | Complementary | - | Concise | ||
96.98 € | 1 | Quote | 15 | 118 | 40 | 40 | DC | Other | 15 | Screw connection | PNP | Complementary | - | Concise | ||
138.83 € | 1 | 5 Days | 15 | 118 | 40 | 40 | DC | Other | 15 | Screw connection | PNP | Complementary | - | Concise | ||
148.58 € | 1 | 5 Days | 15 | 118 | 40 | 40 | DC | Other | 15 | Connector M12 | PNP | Complementary | - | Concise | ||
96.58 € | 1 | Quote | 15 | 118 | 40 | 40 | DC | Other | 15 | Connector M12 | PNP | Complementary | - | Concise | ||
82.76 € | 1 | Quote | 15 | 118 | 40 | 40 | DC | Other | 15 | Screw connection | NPN | Normally open (NO) | - | Concise | ||
82.76 € | 1 | Quote | 15 | 118 | 40 | 40 | DC | Other | 15 | Screw connection | NPN | Normally closed (NC) | - | Concise | ||
82.76 € | 1 | 5 Days | 15 | 118 | 40 | 40 | DC | Other | 15 | Screw connection | PNP | Normally open (NO) | - | Concise | ||
92.51 € | 1 | Quote | 15 | 118 | 40 | 40 | DC | Other | 15 | Screw connection | PNP | Normally open (NO) | - | Concise | ||
92.51 € | 1 | Quote | 15 | 118 | 40 | 40 | DC | Other | 15 | Connector M12 | PNP | Normally open (NO) | - | Concise | ||
82.76 € | 1 | Quote | 15 | 118 | 40 | 40 | DC | Other | 15 | Screw connection | PNP | Normally closed (NC) | - | Concise | ||
86.83 € | 1 | 5 Days | 15 | 118 | 40 | 40 | DC | Other | 15 | Screw connection | Two-wire | Normally closed (NC) | - | Concise | ||
146.95 € | 1 | Quote | 15 | 118 | 40 | 40 | DC | Other | 15 | Screw connection | PNP | Complementary | - | Concise | ||
90.89 € | 1 | Quote | 15 | 118 | 40 | 40 | DC | Other | 15 | Screw connection | PNP | Normally open (NO) | - | Concise | ||
100.64 € | 1 | Quote | 15 | 118 | 40 | 40 | DC | Other | 15 | Connector M12 | PNP | Normally open (NO) | - | Concise | ||
94.95 € | 1 | Quote | 15 | 118 | 40 | 40 | DC | Other | 15 | Screw connection | PNP | Complementary | - | Concise | ||
90.89 € | 1 | Quote | 15 | 118 | 40 | 40 | DC | Other | 15 | Screw connection | PNP | Normally open (NO) | - | Concise | ||
86.83 € | 1 | Quote | 20 | 118 | 40 | 40 | DC | Other | 20 | Screw connection | NPN | Complementary | - | Concise | ||
96.98 € | 1 | Quote | 20 | 118 | 40 | 40 | DC | Other | 20 | Screw connection | NPN | Complementary | - | Concise | ||
138.83 € | 1 | Quote | 20 | 118 | 40 | 40 | DC | Other | 20 | Screw connection | NPN | Complementary | - | Concise | ||
96.98 € | 1 | 5 Days | 20 | 118 | 40 | 40 | DC | Other | 20 | Screw connection | PNP | Complementary | - | Concise | ||
148.58 € | 1 | 5 Days | 20 | 118 | 40 | 40 | DC | Other | 20 | Connector M12 | PNP | Complementary | - | Concise | ||
96.58 € | 1 | Quote | 20 | 118 | 40 | 40 | DC | Other | 20 | Connector M12 | PNP | Complementary | - | Concise | ||
107.08 € | 1 | Quote | 20 | 118 | 40 | 40 | DC | Other | 20 | Screw connection | Two-wire | Programmable/configurable | - | Concise | ||
82.76 € | 1 | 5 Days | 20 | 118 | 40 | 40 | DC | Other | 20 | Screw connection | NPN | Normally open (NO) | - | Concise | ||
82.76 € | 1 | 5 Days | 20 | 118 | 40 | 40 | DC | Other | 20 | Screw connection | PNP | Normally open (NO) | - | Concise | ||
92.51 € | 1 | Quote | 20 | 118 | 40 | 40 | DC | Other | 20 | Connector M12 | PNP | Normally open (NO) | - | Concise | ||
102.26 € | 1 | Quote | 20 | 118 | 40 | 40 | DC | Other | 20 | Connector M12 | PNP | Normally open (NO) | - | Concise | ||
92.51 € | 1 | 5 Days | 20 | 118 | 40 | 40 | DC | Other | 20 | Connector M12 | PNP | Normally open (NO) | - | Concise | ||
82.76 € | 1 | Quote | 20 | 118 | 40 | 40 | DC | Other | 20 | Screw connection | PNP | Normally closed (NC) | - | Concise | ||
183.34 € | 1 | Quote | 20 | 118 | 40 | 40 | - | Other | 20 | Screw connection | Two-wire | Normally closed (NC) | Cuboid | Concise | ||
86.83 € | 1 | 5 Days | 20 | 118 | 40 | 40 | DC | Other | 20 | Screw connection | Two-wire | Normally closed (NC) | - | Concise | ||
85.49 € | 1 | Quote | 20 | 118 | 40 | 40 | DC | Other | 20 | Screw connection | NAMUR | Normally closed (NC) | - | Concise | ||
138.83 € | 1 | Quote | 20 | 118 | 40 | 40 | DC | Other | 20 | Screw connection | PNP | Complementary | - | Concise | ||
- | 1 | Quote | 20 | 118 | 40 | 40 | - | Other | 20 | Screw connection | Two-wire | Normally closed (NC) | Cuboid | Concise | ||
146.95 € | 1 | Quote | 20 | 118 | 40 | 40 | DC | Other | 20 | Screw connection | NPN | Complementary | - | Concise | ||
100.64 € | 1 | Quote | 20 | 118 | 40 | 40 | DC | Other | 20 | Screw connection | PNP | Normally open (NO) | - | Concise | ||
192.34 € | 1 | Quote | 20 | 118 | 40 | 40 | - | Other | 20 | Screw connection | Two-wire | Normally closed (NC) | Cuboid | Concise | ||
94.95 € | 1 | Quote | 20 | 118 | 40 | 40 | DC | Other | 20 | Screw connection | Two-wire | Normally closed (NC) | - | Concise | ||
94.95 € | 1 | Quote | 20 | 118 | 40 | 40 | DC | Other | 20 | Screw connection | PNP | Complementary | - | Concise | ||
90.89 € | 1 | 5 Days | 20 | 118 | 40 | 40 | DC | Other | 20 | Screw connection | PNP | Normally open (NO) | - | Concise | ||
86.83 € | 1 | Quote | 30 | 118 | 40 | 40 | DC | Other | 30 | Screw connection | NPN | Complementary | - | Not flat | ||
86.83 € | 1 | 5 Days | 30 | 118 | 40 | 40 | DC | Other | 30 | Screw connection | PNP | Complementary | - | Not flat | ||
138.83 € | 1 | 5 Days | 30 | 118 | 40 | 40 | DC | Other | 30 | Screw connection | PNP | Complementary | - | Not flat | ||
96.58 € | 1 | Quote | 30 | 118 | 40 | 40 | DC | Other | 30 | Connector M12 | PNP | Complementary | - | Not flat | ||
82.76 € | 1 | Quote | 30 | 118 | 40 | 40 | DC | Other | 30 | Screw connection | NPN | Normally open (NO) | - | Not flat | ||
82.76 € | 1 | Quote | 30 | 118 | 40 | 40 | DC | Other | 30 | Screw connection | NPN | Normally closed (NC) | - | Not flat | ||
82.76 € | 1 | 5 Days | 30 | 118 | 40 | 40 | DC | Other | 30 | Screw connection | PNP | Normally open (NO) | - | Not flat | ||
92.51 € | 1 | Quote | 30 | 118 | 40 | 40 | DC | Other | 30 | Connector M12 | PNP | Normally open (NO) | - | Not flat | ||
82.76 € | 1 | Quote | 30 | 118 | 40 | 40 | DC | Other | 30 | Screw connection | PNP | Normally closed (NC) | - | Not flat | ||
86.83 € | 1 | 5 Days | 30 | 118 | 40 | 40 | DC | Other | 30 | Screw connection | Two-wire | Normally closed (NC) | - | Not flat | ||
94.95 € | 1 | Quote | 30 | 118 | 40 | 40 | DC | Other | 30 | - | PNP | Complementary | - | Not flat | ||
90.89 € | 1 | Quote | 30 | 118 | 40 | 40 | DC | Other | 30 | Screw connection | PNP | Normally open (NO) | - | Not flat | ||
86.83 € | 1 | Quote | 40 | 118 | 40 | 40 | DC | Other | 40 | Screw connection | NPN | Complementary | - | Not flat | ||
86.83 € | 1 | 5 Days | 40 | 118 | 40 | 40 | DC | Other | 40 | Screw connection | PNP | Complementary | - | Not flat | ||
96.98 € | 1 | 5 Days | 40 | 118 | 40 | 40 | DC | Other | 40 | Screw connection | PNP | Complementary | - | Not flat | ||
138.83 € | 1 | 5 Days | 40 | 118 | 40 | 40 | DC | Other | 40 | Screw connection | PNP | Complementary | - | Not flat | ||
148.58 € | 1 | 5 Days | 40 | 118 | 40 | 40 | DC | Other | 40 | Connector M12 | PNP | Complementary | - | Not flat | ||
96.58 € | 1 | Quote | 40 | 118 | 40 | 40 | DC | Other | 40 | Connector M12 | PNP | Complementary | - | Not flat |
Loading...
Configure
Basic Attributes
Detection Distance L1(mm)
Detection Head Size Dimension L2(mm)
Detection Head Size Dimension W(mm)
Detection Head Size Dimension H(mm)
Voltage type
Material housing
Switching distance(mm)
Type of electric connection
Type of switching output
Type of switch function
Construction type housing
Mechanical mounting condition for sensor
Type
Filter by standard shipping days
Optional Attributes