Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Detection Distance L1 (mm) | Detection Head Size Dimension L2 (mm) | Detection Head Size Dimension W (mm) | Detection Head Size Dimension H (mm) | Switching distance (mm) | Type of switching output | Type of switch function | |
---|---|---|---|---|---|---|---|---|---|---|---|
98.87 € | 1 | Available | 5 Days | 2 | 5 | 50 | 20 | 2 | PNP | Normally open (NO) | |
98.87 € | 1 | Available | 5 Days | 2 | 5 | 50 | 20 | 2 | PNP | Normally closed (NC) | |
98.87 € | 1 | Available | 5 Days | 5 | 5 | 50 | 20 | 5 | NPN | Normally open (NO) | |
99,999.00 € | 1 | 30 Days | 5 | 5 | 50 | 20 | 5 | NPN | Normally open (NO) | ||
98.87 € | 1 | Available | 5 Days | 5 | 5 | 50 | 20 | 5 | PNP | Normally open (NO) | |
98.87 € | 1 | Available | 5 Days | 5 | 5 | 50 | 20 | 5 | PNP | Normally closed (NC) | |
98.87 € | 1 | Available | 5 Days | 10 | 5 | 50 | 20 | 10 | PNP | Normally open (NO) | |
118.37 € | 1 | Available | 5 Days | 10 | 5 | 50 | 20 | 10 | PNP | Normally open (NO) | |
98.87 € | 1 | Available | 5 Days | 10 | 5 | 50 | 20 | 10 | PNP | Normally closed (NC) | |
110.95 € | 1 | Available | 5 Days | 7 | 10.5 | 50 | 20 | 7 | Other | Other | |
99,999.00 € | 1 | 30 Days | 15 | 40 | 25 | 12 | 15 | NPN | Complementary | ||
99,999.00 € | 1 | 30 Days | 15 | 40 | 25 | 12 | 15 | NPN | Complementary | ||
119.58 € | 1 | Available | 5 Days | 15 | 12 | 40 | 25 | 15 | PNP | Complementary | |
147.98 € | 1 | Available | 16 Days | 15 | 40 | 25 | 12 | 15 | PNP | Complementary | |
99,999.00 € | 1 | 30 Days | 15 | 40 | 25 | 12 | 15 | PNP | Complementary | ||
137.98 € | 1 | Available | 16 Days | 15 | 40 | 25 | 12 | 15 | PNP | Complementary | |
114.17 € | 1 | Available | 5 Days | 15 | 12 | 40 | 25 | 15 | PNP | Normally open (NO) | |
110.95 € | 1 | Available | 5 Days | 5 | 10.5 | 50 | 20 | 5 | PNP | Normally open (NO) | |
110.95 € | 1 | Available | 5 Days | 5 | 10.5 | 50 | 20 | 5 | PNP | Normally closed (NC) | |
345.38 € | 1 | Available | 5 Days | 40 | 40 | 80 | 80 | 40 | PNP | Complementary |
Loading...
Voltage type | DC | Material housing | PBT | Construction type housing | Cuboid |
---|---|---|---|---|---|
Mechanical mounting condition for sensor | Not flat |
Configure
Basic Attributes
Detection Distance L1(mm)
Detection Head Size Dimension L2(mm)
Detection Head Size Dimension W(mm)
Detection Head Size Dimension H(mm)
Switching distance(mm)
Type of switching output
Type of switch function
Type
Filter by standard shipping days
Optional Attributes