Ultrasonic direct detection sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UB100-F77-E0-V31
UB100-F77-E2-V31
UB100-F77-E3-V31
UB250-F77-E0-V31
UB250-F77-E2-V31
UB250-F77-E3-V31
UB400-F77-E0-V31
UB400-F77-E1-V31
UB400-F77-E2-V31
UB400-F77-E3-V31
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switching frequency
(Hz)
Type of switching output Max. sensing range
(mm)

129.28 €

1 Quote 10.000000NPN100

129.28 €

1 Quote 10.000000PNP100

129.28 €

1 5 Days 10.000000PNP100

129.28 €

1 Quote 10.000000NPN250

129.28 €

1 Quote 10.000000PNP250

129.28 €

1 Quote 10.000000PNP250

129.28 €

1 Quote 5.000000NPN400

-

1 Quote 5.000000NPN400

129.28 €

1 Quote 5.000000PNP400

129.28 €

1 5 Days 5.000000PNP400

Loading...

  1. 1

Basic information

Detection Head Size Dimension L2(mm) 23 Detection Head Size Dimension W(mm) 12 Detection Head Size Dimension H(mm) 31
Voltage type DC Material housing PBT Type of electric connection Connector M8
Construction type housing Cuboid No load current(mA) 20

Tech Support