Inductive sensor VariKont M ®

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NJ15-M1-E2-V1
NJ15-M1K-A2
NJ15-M1K-A2-V1
NJ15-M1K-N
NJ15-M1K-N-V1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection Head Size Dimension L2
(mm)
Type of electric connection Type of switching output Type of switch function Construction type housing

231.52 €

1 Available 5 Days 62Connector M12PNPNormally open (NO)-

127.65 €

1 Available 5 Days 91Screw connectionPNPComplementary-

127.65 €

1 Available 5 Days 91Connector M12PNPComplementary-

150.77 €

1 Available 16 Days 91Screw connectionNAMURNormally closed (NC)Cuboid

164.06 €

1 Available 16 Days 91Connector M12NAMURNormally closed (NC)Cuboid

Loading...

  1. 1

Basic information

Detection Distance L1(mm) 15 Detection Head Size Dimension W(mm) 30 Detection Head Size Dimension H(mm) 30
Voltage type DC Material housing PBT Switching distance(mm) 15
Mechanical mounting condition for sensor Not flat

Tech Support