Capacitive sensor cylindrical

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CJ30-50K10-E0123-Y46139

Part Number
CJ30-50K10-E0123-Y46139
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

291.02 €

1 Available 32 Days

Loading...

  1. 1

Basic information

Detection Distance L1(mm) 30 Voltage type DC Material housing PBT
Switching distance(mm) 30 Type of switching output NPN Type of switch function Normally closed (NC)
Mechanical mounting condition for sensor Concise

This page is Capacitive sensor cylindrical, part number CJ30-50K10-E0123-Y46139.
You can find the detail information about specifications and dimensions on part number CJ30-50K10-E0123-Y46139.

Tech Support