Diagnostic unit for loop detector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LC20-DT

Part Number
LC20-DT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

210.90 €

1 12 Days

Loading...

  1. 1

Basic information

Detection Head Size Dimension L2(mm) 23 Detection Head Size Dimension W(mm) 38 Detection Head Size Dimension H(mm) 54
Material housing Other

This page is Diagnostic unit for loop detector , part number LC20-DT.
You can find the detail information about specifications and dimensions on part number LC20-DT.

Tech Support