Inductive positioning system

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Inductive Positioning Systems, Perfection for Demanding Applications

Can be used universally for linear position detection and for measuring angles of rotation and absolutely reliable even in dusty, dirty applications or extreme temperature fluctuations. The patented PMI inductive positioning system impresses with a wide variety of applications and optimal robustness.

Typical Applications

The PMI positioning system is available for linear and angular measurement. The inductive principle does not require a special target, but only a steel actuator. This makes it suitable for an infinite variety of applications. Typical examples include:
■ Mobile equipment: positioning of the wheel steering, position detection of crane booms
■ Positioning of metal parts in mechanical engineering
■ Print and paper industry: dancer control in roll printing machines, rotation detection in pile turners
■ Control of packaging or filling cycles

Your Benefits at a Glance

■ Excellent robustness and durability thanks to noncontact, maintenance-free, and contamination-resistant technology
■ Flexibility thanks to the wide range of functions and programmable measuring and switching range
■ A wide range of application possibilities using simple steel actuators as accessories or for in-house design
■ Variety of different housing designs: small housing designs (14 mm), e.g., for machine tools, to large housing designs (960 mm) for large-scale mechanical engineering
■ Process reliability due to immunity to interference
■ Cost efficiency thanks to measuring and switching functions in a single device

Technical Features

■ A wide range of functions thanks to programmable measurement range and switching area
■ IO-Link versions available for customer-specific parameterization
■ Versions available for linear or angle measurement
■ Position detection independent of distance from 0 mm …2.5 mm to 0 mm … 6 mm
■ Fully encapsulated sensors up to IP67 for outdoor applications

Inductive Positioning Systems F90 Series

Brief Description


IO-Link, simultaneous detection of two attenuator elements, and a measuring and switching function in one device—the F90 series offers an unprecedented variety of features for use in your machine. Available in four measuring lengths (40 mm, 80 mm, 104 mm, and 120 mm), there is always a perfect solution for your application. With ATEX versions for Zone 2/22 3G ec, 3D tc), the device can even be used in hazardous areas.

Highlights

■ New application possibilities thanks to IO-Link
■ Measurement of the distance between two targets for solving complex applications with a single sensor
■ Savings on additional sensors through simultaneous measuring and switching functions in one device
■ ATEX/IECEx versions for safe use in Ex zone 2/22 (3G ec, 3D tc)

Common Technical Data

Connection typeM12 connector plug
Type of voltageDC
Operating voltage (max)30 V
Housing materialPlastic material
Housing width W23 mm
UL
For detailed data and description, see the datasheet.

Specifications

Model NumberInterfaceMeasuring
Range
Type of OutputUB (Min)Length LHeight HEACULATEXIECEx
PMI40-F90-3EP-IO-V15IO-Link40 mm3 push-pull outputs12 V60.3 mm40 mm   
PMI40-F90-IU-IO-V15IO-Link40 mmAnalog current output12 V60.3 mm40 mm   
PMI40-F90-IU2EP-IO-V15IO-Link40 mm2 push-pull outputs12 V60.3 mm40 mm   
PMI40-F90-U-V15 40 mmAnalog voltage output12 V60.3 mm40 mm   
PMI40-F90-IU2EP-IO-V15-3G-3DIO-Link40 mm2 push-pull outputs12 V60.3 mm40 mm 
PMI80-F90-3EP-IO-V15IO-Link80 mm3 push-pull outputs12 V95.1 mm40 mm   
PMI80-F90-IE8-V15 80 mm2 PNP switching outputs18 V102 mm41 mm   
PMI80-F90-IU-IO-V15IO-Link80 mmAnalog current output12 V95.1 mm40 mm   
PMI80-F90-IU-V1 80 mmAnalog current output18 V102 mm41 mm   
PMI80-F90-IU2EP-IO-V15IO-Link80 mm2 push-pull outputs12 V95.1 mm40 mm   
PMI80-F90-IU2EP-IO-V15-3G-3DIO-Link80 mm2 push-pull outputs12 V95.1 mm40 mm 
PMI104-F90-IE8-V15 104 mm2 PNP switching outputs18 V126 mm41 mm   
PMI104-F90-IU-V1 104 mmAnalog current output18 V126 mm41 mm  
PMI120-F90-3EP-IO-V15IO-Link120 mm3 push-pull outputs12 V135.2 mm40 mm   
PMI120-F90-IE8-V15 120 mm2 PNP switching outputs18 V142 mm41 mm   
PMI120-F90-IU-IO-V15IO-Link120 mmAnalog current output12 V135.2 mm40 mm   
PMI120-F90-IU-V1 120 mmAnalog current output18 V142 mm41 mm   
PMI120-F90-IU2EP-IO-V15IO-Link120 mm2 push-pull outputs12 V135.2 mm40 mm   
PMI120-F90-IU2EP-IO-V15-3G-3DIO-Link120 mm2 push-pull outputs12 V135.2 mm40 mm 

Accessories

BT-F90-GDamping element for sensors of the F90, F112, and F166 series; front hole
BT-F90-WDamping element for F90, F112, and F166 series sen- sors; side hole
ICE1-8IOL-G30L-V1DEthernet IO-Link module with 8 inputs/outputs
ICE1-8IOL-G60L-V1DEthernet IO-Link module with 8 inputs/outputs
ICE2-8IOL-G65L-V1DEthernet/IP IO-Link module with 8 inputs/outputs

Inductive Positioning Systems F112 Series

Brief Description

With a measurement length of 14 mm, the F112 series provides high-precision position data, or switching points or windows. Fully encapsulated with IP67 protection and equipped with a robust metal housing, the sensor withstands all external influences and offers new possibilities with IO-Link—even in applications where installation space is limited.

Highlights

■ New application possibilities thanks to IO-Link—even in challenging installation conditions
■ Small and robust metal enclosure for use in extreme ambient conditions
■ Flexible application by adjusting the detection range and the parameterization of switching points and windows

Common Technical Data

Measuring range14 mm
Type of voltageDC
Operating voltage (max)30 V
Housing length L35 mm
Housing width W35 mm
UL
For detailed data and description, see the datasheet.

Specifications

Model NumberInterfaceConnection TypeType of OutputUB (Min)Height H
PMI14V-F112-2EP-IO-V31IO-LinkM8 connector plug2 push-pull outputs10 V30.5 mm
PMI14V-F112-2EPE2-IOIO-LinkFixed cable2 push-pull outputs10 V30.5 mm
PMI14V-F112-2EPE2-IO-V15IO-LinkM12 connector plug2 push-pull outputs10 V30.5 mm
PMI14V-F112-U-200MM-V3 Fixed cableAnalog voltage output18 V30.5 mm
PMI14V-F112-U-IOIO-LinkFixed cableAnalog voltage output18 V30.5 mm
PMI14V-F112-U-IO-2M-V31IO-LinkFixed cableAnalog voltage output18 V30.5 mm
PMI14V-F112-U-IO-V31IO-LinkM8 connector plugAnalog voltage output18 V30.5 mm
PMI14V-F112-U-V3 M8 connector plugAnalog voltage output18 V30 mm

Accessories

BT-F90-GDamping element for sensors of the F90, F112, and F166 series; front hole
BT-F90-WDamping element for F90, F112, and F166 series sen- sors; side hole
ICE1-8IOL-G30L-V1DEthernet IO-Link module with 8 inputs/outputs
ICE1-8IOL-G60L-V1DEthernet IO-Link module with 8 inputs/outputs
ICE2-8IOL-G65L-V1DEthernet/IP IO-Link module with 8 inputs/outputs
ICE2-8IOL-K45P-RJ45EtherNet/IP IO-Link master with 8 inputs/outputs, DIN rail, push-in connector
ICE2-8IOL-K45S-RJ45Ethernet/IP IO-Link master with 8 inputs/outputs, DIN rail, screw terminal
ICE3-8IOL-G65L-V1DPROFINET IO IO-Link master with 8 inputs/outputs

Inductive Positioning Systems F166 Series

Brief Description

With an especially compact design and robust metal housing, the F166 series has all the features required for basic applications with limited installation space. These advantages are demonstrated especially well in the typical application in a tool spindle. With its small dimensions, the robust metal housing is easy to integrate into the compact spindle. It withstands lubricants or abrasion and guarantees that processes run smoothly.

Highlights

■ Especially small housing design for integration in the smallest spaces
■ Robust metal enclosure for use in extreme ambient conditions

Common Technical Data

Connection typeFixed cable
Type of voltageDC
Operating voltage (min)18 V
Operating voltage (max)30 V
Housing materialDie-cast zinc
Housing length L39 mm
Housing width W30 mm
Housing height H17.7 mm
For detailed data and description, see the datasheet.

Specifications

Model NumberInterfaceMeasuring RangeType of OutputUL
PMI14V-F166-2E2 14 mm2 PNP switching outputs
PMI14V-F166-2E2-1M-V15 14 mm2 PNP switching outputs 
PMI14V-F166-U 14 mmAnalog voltage output
PMI14V-F166-U-1M-V15 14 mmAnalog voltage output 
PMI15V-F166-EP-IOIO-Link15 mm1 push-pull output
PMI15V-F166-EP-IO-1M-V1IO-Link15 mm1 push-pull output

Accessories

BT-F90-GDamping element for sensors of the F90, F112, and F166 series; front hole
BT-F90-WDamping element for F90, F112, and F166 series sen- sors; side hole
PMI14V-TeachPMI14V-Teach

Inductive Positioning Systems F110 Series

Brief Description

The F110 guarantees optimal reliability in position detection, even over longer distances. Available in several lengths between 210 mm and 810 mm, the series is ideal for basic applications in large-scale and heavy machine construction. The especially long reading distance of up to 6 mm even copes with large mechanical tolerances without affecting the precise measurement result. Mounting is also simple, as the fixing points can be freely selected using a T-slot nut for flexible installation of the sensor.

Highlights

■ Reliable position detection via inductive measuring principle at lengths of up to 810 mm
■ Exact positioning, even in the case of larger mechanical tolerances
■ Simple and flexible mounting using sliding blocks
■ Robust metal housing for use in mechanically demanding ambient conditions

Common Technical Data

Connection typeM12 connector plug
Type of outputAnalog current output
Type of voltageDC
Operating voltage (min)18 V
Operating voltage (max)30 V
Housing width W41 mm
Housing height H30 mm
UL
For detailed data and description, see the datasheet.

Specifications

Model NumberMeasuring RangeLength L
PMI210-F110-IU-V1210 mm250 mm
PMI360-F110-IU-V1360 mm400 mm
PMI510-F110-IU-V1510 mm550 mm
PMI810-F110-IU-V1810 mm850 mm

Accessories

BT-F110-GDamping element for sensors of the F110 series, front hole
BT-F110-WDamping element for sensors of the F110 series, side hole
MH-F110Mounting bracket for mounting sensors of the F110 series
V1-G-2M-PVCSingle-ended female cordset, M12, straight A-coded, 4-pin, PVC cable, gray

Inductive Positioning Systems F130 Series

Brief Description

Unlike the linear-measuring PMIs, F130 sensors convert a measuring angle from 0° to 360° into a 4 mA to 20 mA analog signal, making them ideal for valve position feedback on swivel drives and a range of other applications. The sensor can be operated either clockwise or counter-clockwise with its own steel or special standard actuator from the Pepperl+Fuchs accessories portfolio. The scalable measuring range, along with the freely parameterizable switch points and windows, complete the unique housing design, making the F130 series the perfect solution for angle detection.

Highlights

■ Noncontact, wear-free angle measurement system with a measuring range from 0° to 360°
■ Efficient angle position feedback thanks to optimized product versions and standardized drilling template for position feedback detectors
■ Robust, fully encapsulated sensors up to IP67 for outdoor applications

Common Technical Data

Connection typeM12 connector plug
Type of voltageDC
Operating voltage (min)18 V
Operating voltage (max)30 V
Housing materialPlastic material
Housing length L120 mm
Housing width W76.5 mm
UL
For detailed data and description, see the datasheet.

Specifications

Model NumberMeasuring RangeType of OutputHeight H
PMI360DV-F130-3E2-V15360°3 PNP switching outputs26.5 mm
PMI360D-F130-IE8-V15360°2 PNP switching outputs22 mm
PMI360DV-F130-IU-V15360°Analog current output26 mm
PMI360DV-F130-IU2E2-V15360°2 PNP switching outputs26.5 mm
PMI90DV-F130-I2E2-V1590°2 PNP switching outputs26.5 mm

Accessories

BT-F130-AActivator for F130 series
V15-G-2M-PVCSingle-ended female cordset, M12, straight, A-coded, 5-pin, PVC cable, gray
V15-W-2M-PVCSingle-ended female cordset, M12, angled A-coded, 5-pin, PVC cable, gray
Part Number
PMI14V-F112-2EP-IO-V31
PMI14V-F112-U-IO
PMI14V-F112-U-IO-V31
PMI14V-F112-U-V3
PMI14V-F166-2E2
PMI14V-F166-2E2-1M-V15
PMI14V-F166-U
PMI14V-F166-U-1M-V15
PMI14V-F166-U-1M-Y215627
PMI40-F90-IU2EP-IO-V15
PMI40-F90-IU2EP-IO-V15-3G-3D
PMI40-F90-IU-IO-V15
PMI80-F90-3EP-IO-V15
PMI80-F90-IE8-V15
PMI80-F90-IU2EP-IO-V15
PMI80-F90-IU2EP-IO-V15-3G-3D
PMI80-F90-IU-IO-V15
PMI80-F90-IU-V1
PMI104-F90-IE8-V15
PMI104-F90-IU-V1
PMI120-F90-3EP-IO-V15
PMI120-F90-IE8-V15
PMI120-F90-IU2EP-IO-V15
PMI120-F90-IU2EP-IO-V15-3G-3D
PMI120-F90-IU-IO-V15
PMI120-F90-IU-V1
PMI210-F110-IU-V1
PMI360-F110-IU-V1
PMI510-F110-IU-V1
PMI810-F110-IU-V1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(mm)

-

1 Quote 35
-

-

1 Quote 35

236.25 €

1 5 Days 35

224.11 €

1 Quote 35
-

-

1 Quote 39
-

-

1 Quote 39
-

-

1 Quote 39
-

-

1 Quote 39

236.28 €

1 Quote 40

260.54 €

1 Quote 60.3
-

-

1 Quote 60.3

230.73 €

1 5 Days 60.3
-

-

1 Quote 95.1

328.98 €

1 5 Days 102

301.38 €

1 Quote 95.1
-

-

1 Quote 95.1

272.69 €

1 5 Days 95.1

289.23 €

1 5 Days 102

354.36 €

1 5 Days 126

311.31 €

1 5 Days 126
-

-

1 Quote 135.2

372.03 €

1 5 Days 142

335.61 €

1 Quote 135.2

-

1 Quote 135.2

306.91 €

1 Quote 135.2

328.98 €

1 5 Days 142

390.81 €

1 Quote -

494.58 €

1 Quote -

557.50 €

1 5 Days -

684.46 €

1 5 Days -

Loading...

  1. 1

Basic information

Voltage type DC Function principle Inductive

Tech Support