2-D LiDAR Sensor

2-D LiDAR Sensor
  • Volume Discount
[Specifications]
・Voltage type: DC
・Material housing: Plastic
・Material of optical surface: Plastic
・Laser protection class: Class 1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OMD10M-R2000-B23-V1V1D
OMD12M-R2000-B23-V1V1D-HD-1L
OMD30M-R2000-B23-V1V1D-1L
OMD30M-R2000-B23-V1V1D-HD-1L
OMD30M-R2000-B23-V1V1D-T-1L
OMD60M-R2000-B23-V1V1D-1L
OMD8000-R2100-B16-2V15
OMD8000-R2100-R2-2V15
OMD8000-R2100-Y317114
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Scanning principle Laser protection class Type of light Width of sensor
(mm)
Height of sensor
(mm)
Length of sensor
(mm)
Max. measurement range
(mm)

9,195.54 €

1 Available 32 Days Reflection systemClass 1Laser diode. red light106116.51063000

5,520.80 €

1 Available 32 Days Reflection systemClass 1Infrared light106116.510610000

9,540.62 €

1 Available 32 Days Reflection systemClass 1Infrared light106116.510610000

5,865.83 €

1 Available 32 Days Reflection systemClass 1Infrared light106116.510610000

9,885.68 €

1 Available 32 Days Reflection systemClass 1Infrared light106116.510610000
-

9,954.68 €

1 Available 32 Days Reflection systemClass 1Infrared light106116.51068500

905.37 €

1 Available 16 Days Push button-Infrared light81451572000

943.00 €

1 Available 32 Days Push button-Infrared light81451572000
-

99,999.00 €

1 30 Days Push button-Infrared light81451572000

Loading...

  1. 1

Basic information

Voltage type DC Material housing Plastic Material of optical surface Plastic

Tech Support