Double sheet sensor

Double sheet sensor
  • Volume Discount
[Specifications]
・Voltage type: DC
・Material housing: Plastic

[Features]
・Ultrasonic system for reliable detection of no, one, or two overlapping sheet materials, preferably papers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UDC-18GM50-255-3E0
UDC-18GM50-255-3E3
UDC-18GM50-400-3E1
UDC-18GM50-400-3E2
UDC-18GM50-400-3E3
UDC-18GM50-400-3E3-Y222564
UDC-18GM-400-3E1
UDC-18GM-400-3E1-Y194142
UDC-18GM-400-3E2
UDC-18GM-400-3E3
UDC-18GM-400-3E3-Y235849
UDC-18GMA-400-3E3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of switching output No load current
(mA)
Width sensor
(mm)
Height of sensor
(mm)
Length of sensor
(mm)
-

99,999.00 €

1 30 Days NPN/NPN50--50

719.51 €

1 12 Days PMP/PNP50--50
-

99,999.00 €

1 30 Days NPN/NPN50--50

973.48 €

1 Available 16 Days PMP/PNP50--50

1,005.80 €

1 Available 16 Days PMP/PNP50--50
-

99,999.00 €

1 12 Days PMP/PNP50--50
-

695.14 €

1 30 Days NPN/NPN80--74

99,999.00 €

1 12 Days NPN/NPN80--74
-

-

1 Quote PMP/PNP80--74

940.43 €

1 Available 16 Days PMP/PNP80--74
-

1,131.93 €

1 Available 16 Days PMP/PNP80--74
-

706.31 €

1 30 Days PMP/PNP80368674

Loading...

  1. 1

Basic information

Voltage type DC Material housing Plastic Ambient temperature(°C) 0 to 60
Type of electric connection Cable Construction type housing Cylinder. screw-thread Material active area of sensor Glass
Diameter sensor(mm) 18 Max. sensing range(mm) 60

Tech Support