Spherical roller bearings EAW33EEL Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10X22210 EAW33EEL
10X22211 EAW33EEL
10X22213 EAW33EEL
10X22215 EAW33EEL
10X22216 EAW33EEL
10X22217 EAW33EEL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
O.D. D
(mm)
Width B
(mm)
EAN Weight
(g)

87.08 €

1 4 Days 5090283413521215209745.0

108.44 €

1 4 Days 5510031-997.0

146.10 €

1 4 Days 6512038-1805.0

222.31 €

1 4 Days 7513038-1975.0

191.61 €

1 4 Days 801404034135211385392440.0

241.78 €

1 4 Days 8515044-2980.0

Loading...

  1. 1

Basic information

Inner/Outer Ring Material Steel Precision (JIS) Class 0 Rolling Element Material Steel
Bore Cylindrical bore Cage Sheet steel cage Clearance Normal radial clearance
Seal Contact seals on both sides Temperature range -30 to +120 degrees Version Standard version

Tech Support