Radial spherical plain bearings SW Series (GE55 SW)

Radial spherical plain bearings  SW Series GE55 SW

Product Details:

Manufacturer part number: GE55 SW

Brand: ZEN

Price: 66.33

Delivery time: 4 Days


Technical Data:

I.D. D: 55 mm

Outer diameter: 90 mm

Width: 23 mm

Weight: 693.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE55 SW

Part Number
GE55 SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

66.33 €

1 4 Days 559023693.0

Loading...

  1. 1

Basic information

Seal None open bearing Maintenance Maintenance-free version

This page is Radial spherical plain bearings SW Series, part number GE55 SW.
You can find the detail information about specifications and dimensions on part number GE55 SW.

Variation of this product

Part Number
GE35 SW
GE65 SW
GE70 SW
GE90 SW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

46.27 €

1 4 Days 356218270.0

92.56 €

1 4 Days 6510023793.0

85.01 €

1 4 Days 70110251000.0

164.55 €

1 4 Days 90140322100.0

Tech Support