Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bearing Unit, Type | Shaft Bore Dia. d (mm) | EAN | Fixing | Number of holes | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
29.31 € | 1 | 4 Days | [Others] Oval Flange Type | 25 | 9008745214752 | Eccentric locking collar | 2 | 470.0 | ||
34.37 € | 1 | 4 Days | [Others] Oval Flange Type | 30 | 9008745214776 | Eccentric locking collar | 2 | 760.0 | ||
24.28 € | 1 | 4 Days | [Others] Oval Flange Type | 20 | 9008745214899 | Threaded pins | 2 | 360.0 | ||
34.22 € | 1 | 4 Days | [Others] Oval Flange Type | 30 | 9008745214936 | Threaded pins | 2 | 700.0 | ||
27.95 € | 1 | 4 Days | [Others] Oval Flange Type | 20 | 9008745219368 | Eccentric locking collar | 2 | 390.0 | ||
30.65 € | 1 | 4 Days | [Others] Oval Flange Type | 25 | 9008745219382 | Eccentric locking collar | 2 | 470.0 | ||
38.67 € | 1 | 4 Days | [Others] Oval Flange Type | 30 | 9008745219405 | Eccentric locking collar | 2 | 760.0 | ||
40.84 € | 1 | 4 Days | [Others] Oval Flange Type | 35 | 9008745219429 | Eccentric locking collar | 2 | 1020.0 | ||
47.23 € | 1 | 4 Days | [Others] Oval Flange Type | 40 | 9008745219443 | Eccentric locking collar | 2 | 1270.0 | ||
41.23 € | 1 | 4 Days | Square Flange Type | 35 | - | Eccentric locking collar | 4 | 1370.0 | ||
27.95 € | 1 | 4 Days | [Others] Oval Flange Type | 20 | 9008745343452 | Eccentric locking collar | 2 | 450.0 | ||
33.50 € | 1 | 4 Days | [Others] Oval Flange Type | 30 | 9008745343490 | Eccentric locking collar | 2 | 770.0 | ||
41.23 € | 1 | 4 Days | [Others] Oval Flange Type | 35 | 9008745343513 | Eccentric locking collar | 2 | 1080.0 | ||
47.23 € | 1 | 4 Days | [Others] Oval Flange Type | 40 | 9008745343537 | Eccentric locking collar | 2 | 1420.0 | ||
77.93 € | 1 | 4 Days | [Others] Oval Flange Type | 50 | - | Eccentric locking collar | 2 | 1820.0 | ||
- | 1 | Quote | Square Flange Type | 20 | - | Eccentric locking collar | 4 | 610.0 | ||
25.90 € | 1 | 4 Days | Square Flange Type | 25 | - | Eccentric locking collar | 4 | 760.0 | ||
- | 1 | Quote | Square Flange Type | 30 | - | Eccentric locking collar | 4 | 1790.0 | ||
34.50 € | 1 | 4 Days | Square Flange Type | 35 | - | Eccentric locking collar | 4 | 1400.0 | ||
46.04 € | 1 | 4 Days | Square Flange Type | 40 | - | Eccentric locking collar | 4 | 1900.0 | ||
53.89 € | 1 | 4 Days | Square Flange Type | 45 | - | Eccentric locking collar | 4 | 2200.0 | ||
51.62 € | 1 | 4 Days | Square Flange Type | 50 | - | Eccentric locking collar | 4 | 2300.0 | ||
79.78 € | 1 | 4 Days | Square Flange Type | 60 | - | Eccentric locking collar | 4 | 3720.0 | ||
23.43 € | 1 | 4 Days | [Others] Oval Flange Type | 20 | 9008745343896 | Eccentric locking collar | 2 | 480.0 | ||
- | 1 | Quote | [Others] Oval Flange Type | 25 | 9008745343919 | Eccentric locking collar | 2 | 560.0 | ||
30.02 € | 1 | 4 Days | [Others] Oval Flange Type | 30 | 9008745343933 | Eccentric locking collar | 2 | 810.0 | ||
- | 1 | Quote | [Others] Oval Flange Type | 35 | - | Eccentric locking collar | 2 | 1160.0 | ||
26.50 € | 1 | 4 Days | [Others] Oval Flange Type | 25 | - | Threaded pins | 2 | 532.0 | ||
- | 1 | Quote | Square Flange Type | 30 | - | Threaded pins | 4 | 780.0 | ||
- | 1 | Quote | Round Flange Type | 25 | 9008745344534 | Eccentric locking collar | 4 | 740.0 | ||
35.63 € | 1 | 4 Days | Round Flange Type | 30 | 9008745344558 | Eccentric locking collar | 4 | 970.0 | ||
- | 1 | Quote | Round Flange Type | 35 | 9008745344572 | Eccentric locking collar | 4 | 1270.0 | ||
- | 1 | Quote | Round Flange Type | 40 | 9008745344596 | Eccentric locking collar | 4 | 1620.0 | ||
64.35 € | 1 | 4 Days | Round Flange Type | 45 | 9008745344619 | Eccentric locking collar | 4 | 1930.0 | ||
- | 1 | Quote | Round Flange Type | 50 | 9008745344633 | Eccentric locking collar | 4 | 2300.0 | ||
107.45 € | 1 | 4 Days | Round Flange Type | 55 | - | Eccentric locking collar | 4 | 2760.0 | ||
28.50 € | 1 | 4 Days | Round Flange Type | 25 | - | Threaded pins | 4 | 710.0 | ||
- | 1 | Quote | Round Flange Type | 30 | - | Threaded pins | 4 | 930.0 | ||
- | 1 | Quote | Round Flange Type | 35 | - | Threaded pins | 4 | 1180.0 | ||
- | 1 | Quote | Round Flange Type | 40 | - | Threaded pins | 4 | 1510.0 | ||
- | 1 | Quote | Round Flange Type | 50 | - | Threaded pins | 4 | 2150.0 | ||
- | 1 | Quote | Square Flange Type | 30 | - | Eccentric locking collar | 4 | 1160.0 | ||
- | 1 | Quote | Square Flange Type | 35 | - | Eccentric locking collar | 4 | 1470.0 | ||
- | 1 | Quote | Square Flange Type | 40 | - | Eccentric locking collar | 4 | 2020.0 | ||
60.52 € | 1 | 4 Days | Square Flange Type | 45 | - | Eccentric locking collar | 4 | 2260.0 | ||
- | 1 | Quote | Square Flange Type | 60 | - | Eccentric locking collar | 4 | 4450.0 | ||
- | 1 | Quote | [Others] Oval Flange Type | 25 | - | Eccentric locking collar | 2 | 520.0 | ||
34.47 € | 1 | 4 Days | [Others] Oval Flange Type | 30 | - | Eccentric locking collar | 2 | 880.0 | ||
21.63 € | 1 | 4 Days | [Others] Oval Flange Type | 20 | - | Threaded pins | 2 | 490.0 | ||
- | 1 | Quote | [Others] Oval Flange Type | 25 | - | Threaded pins | 2 | 600.0 | ||
28.90 € | 1 | 4 Days | [Others] Oval Flange Type | 30 | - | Threaded pins | 2 | 880.0 | ||
- | 1 | Quote | [Others] Oval Flange Type | 35 | - | Threaded pins | 2 | 1130.0 | ||
- | 1 | Quote | [Others] Oval Flange Type | 50 | - | Threaded pins | 2 | 2000.0 | ||
- | 1 | Quote | Square Flange Type | 20 | - | Threaded pins | 4 | 620.0 | ||
28.90 € | 1 | 4 Days | Square Flange Type | 30 | - | Threaded pins | 4 | 1110.0 | ||
- | 1 | Quote | Square Flange Type | 40 | - | Threaded pins | 4 | 1930.0 | ||
45.90 € | 1 | 4 Days | Square Flange Type | 45 | - | Threaded pins | 4 | 2150.0 | ||
- | 1 | Quote | Square Flange Type | 50 | 9008745383007 | Threaded pins | 4 | 2330.0 | ||
89.69 € | 1 | 4 Days | Square Flange Type | 60 | - | Threaded pins | 4 | 4540.0 | ||
- | 1 | Quote | Round Flange Type | 30 | - | Eccentric locking collar | 4 | 1040.0 |
Loading...
Unit Body Material | Cast Iron | Rolling Element Material | Steel | Temperature range | -20 to +120 degrees |
---|