Plummer block housing units

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PASE20
PASE25
PASE30
PASE35
PASE40
PASE45
PASE50
PASE60
PASEY25
PSHE20
PSHE30
PSHE35
PSHE40
PSHE60
PSHEY30
RASE25
RASE40
RASE50
RASE60
RASE70
RASEY20
RASEY30
RASEY35
RASEY60
RASEY70
RSHE30
RSHE40
RSHE45
RSHEY30
RSHEY45
RSHEY55
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Unit Body Material Rolling Element Material EAN Fixing Weight
(g)

23.57 €

1 4 Days 20--9008745342455Eccentric locking collar550.0

-

1 Quote 25--9008745342479Eccentric locking collar640.0

-

1 Quote 30--9008745342493Eccentric locking collar1040.0

34.50 €

1 4 Days 35--9008745342516Eccentric locking collar1530.0

-

1 Quote 40--9008745342530Eccentric locking collar1710.0

54.69 €

1 4 Days 45---Eccentric locking collar2090.0

-

1 Quote 50---Eccentric locking collar2470.0

-

1 Quote 60---Eccentric locking collar4350.0

24.30 €

1 4 Days 25Cast IronSteel-Threaded pins610.0

26.38 €

1 4 Days 20Cast IronSteel9008745344923Eccentric locking collar510.0

35.05 €

1 4 Days 30Cast IronSteel9008745344961Eccentric locking collar1050.0

40.57 €

1 4 Days 35Cast IronSteel9008745344985Eccentric locking collar1440.0

47.12 €

1 4 Days 40Cast IronSteel9008745345005Eccentric locking collar1840.0

90.15 €

1 4 Days 60Cast IronSteel-Eccentric locking collar3840.0

-

1 Quote 30Cast IronSteel-Threaded pins990.0

-

1 Quote 25Cast IronSteel-Eccentric locking collar730.0

43.50 €

1 4 Days 40Cast IronSteel-Eccentric locking collar1860.0

-

1 Quote 50Cast IronSteel-Eccentric locking collar2700.0

-

1 Quote 60Cast IronSteel-Eccentric locking collar4890.0

176.97 €

1 4 Days 70Cast IronSteel9008745347702Eccentric locking collar6020.0

21.63 €

1 4 Days 20Cast IronSteel-Threaded pins590.0

28.90 €

1 4 Days 30Cast IronSteel-Threaded pins1060.0

33.05 €

1 4 Days 35Cast IronSteel-Threaded pins1540.0

78.50 €

1 4 Days 60Cast IronSteel-Threaded pins4890.0

164.90 €

1 4 Days 70Cast IronSteel-Threaded pins6020.0

-

1 Quote 30Cast IronSteel-Eccentric locking collar1180.0

-

1 Quote 40Cast IronSteel9008745383861Eccentric locking collar1920.0

69.37 €

1 4 Days 45Cast IronSteel-Eccentric locking collar2160.0

33.98 €

1 4 Days 30Cast IronSteel-Threaded pins1070.0

58.91 €

1 4 Days 45Cast IronSteel-Threaded pins2150.0

74.72 €

1 4 Days 55Cast IronSteel-Threaded pins3720.0

Loading...

  1. 1

Basic information

Temperature range -20 to +120 degrees

Tech Support