Rod ends SW Series (DGE28 SW)

Rod ends  SW Series DGE28 SW

Product Details:

Manufacturer part number: DGE28 SW

Brand: DURBAL

Price: 39.67

Delivery time: 4 Days


Technical Data:

I.D. D: 28 mm

Outer diameter: 52 mm

Weight: 15 g

Width: 180.0 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DGE28 SW

Part Number
DGE28 SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Outer diameter
(mm)
Weight
(g)
Width
(mm)

39.67 €

1 4 Days 285215180.0

Loading...

  1. 1

Tech Support