Oil seal B1OF Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W28-35-5 B1OF

Part Number
W28-35-5 B1OF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.02 €

1 4 Days

Loading...

  1. 1

Basic information

Internal diameter(mm) 28 Outer diameter(mm) 35 Width(mm) 5
Material NBR (Perbunan) Pressure resistance Up to 0.5 bar max. Temperature range -30 to +100 °C
Version Metal coating Dust lip/Protective lip Without Weight(g) 10

This page is Oil seal B1OF Series, part number W28-35-5 B1OF.
You can find the detail information about specifications and dimensions on part number W28-35-5 B1OF.

Tech Support