Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Width (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 18 | 35 | 10 | 10 | ||
- | 1 | Quote | 20 | 40 | 10 | 10 | ||
5.43 € | 1 | 4 Days | 20 | 42 | 10 | 10 | ||
2.33 € | 1 | 4 Days | 20 | 52 | 10 | 10 | ||
5.33 € | 1 | 4 Days | 22 | 40 | 10 | 12 | ||
5.43 € | 1 | 4 Days | 22 | 42 | 10 | 10 | ||
5.43 € | 1 | 4 Days | 25 | 42 | 10 | 10 | ||
5.43 € | 1 | 4 Days | 25 | 45 | 10 | 10 | ||
6.02 € | 1 | 4 Days | 30 | 50 | 10 | 10 | ||
6.43 € | 1 | 4 Days | 30 | 52 | 9 | 10 | ||
6.43 € | 1 | 4 Days | 30 | 52 | 10 | 10 | ||
7.62 € | 1 | 4 Days | 30 | 62 | 10 | 10 | ||
8.82 € | 1 | 4 Days | 30 | 72 | 10 | 10 | ||
- | 1 | Quote | 32 | 50 | 12 | 10 | ||
- | 1 | Quote | 33 | 62 | 10 | 10 | ||
- | 1 | Quote | 34 | 52 | 10 | 10 | ||
- | 1 | Quote | 34 | 72 | 12 | 85 | ||
6.02 € | 1 | 4 Days | 35 | 50 | 10 | 10 | ||
6.43 € | 1 | 4 Days | 35 | 52 | 10 | 10 | ||
- | 1 | Quote | 35 | 62 | 12 | 10 | ||
8.82 € | 1 | 4 Days | 35 | 72 | 10 | 10 | ||
8.82 € | 1 | 4 Days | 35 | 72 | 12 | 10 | ||
6.43 € | 1 | 4 Days | 38 | 52 | 10 | 10 | ||
7.62 € | 1 | 4 Days | 38 | 62 | 12 | 10 | ||
- | 1 | Quote | 40 | 58 | 10 | 10 | ||
7.62 € | 1 | 4 Days | 40 | 62 | 10 | 10 | ||
7.62 € | 1 | 4 Days | 40 | 65 | 12 | 10 | ||
8.50 € | 1 | 4 Days | 40 | 68 | 12 | 10 | ||
8.82 € | 1 | 4 Days | 40 | 72 | 12 | 10 | ||
- | 1 | Quote | 40 | 90 | 12 | 55.0 | ||
8.82 € | 1 | 4 Days | 42 | 72 | 10 | 10 | ||
7.62 € | 1 | 4 Days | 45 | 62 | 10 | 10 | ||
7.62 € | 1 | 4 Days | 45 | 65 | 12 | 10 | ||
8.50 € | 1 | 4 Days | 45 | 70 | 12 | 10 | ||
8.82 € | 1 | 4 Days | 45 | 72 | 10 | 10 | ||
9.48 € | 1 | 4 Days | 45 | 80 | 10 | 10 | ||
7.62 € | 1 | 4 Days | 50 | 65 | 10 | 10 | ||
9.48 € | 1 | 4 Days | 50 | 80 | 10 | 10 | ||
9.48 € | 1 | 4 Days | 52 | 80 | 10 | 100 | ||
9.48 € | 1 | 4 Days | 54 | 80 | 10 | 10 | ||
8.82 € | 1 | 4 Days | 55 | 75 | 12 | 10 | ||
9.48 € | 1 | 4 Days | 55 | 78 | 12 | 10 | ||
9.48 € | 1 | 4 Days | 55 | 80 | 12 | 10 | ||
12.48 € | 1 | 4 Days | 55 | 100 | 13 | 10 | ||
9.48 € | 1 | 4 Days | 56 | 80 | 10 | 64 | ||
- | 1 | Quote | 57 | 90 | 13 | 15 | ||
8.82 € | 1 | 4 Days | 58 | 75 | 12 | 10 | ||
9.48 € | 1 | 4 Days | 60 | 80 | 13 | 10 | ||
10.75 € | 1 | 4 Days | 60 | 85 | 10 | 10 | ||
11.27 € | 1 | 4 Days | 60 | 90 | 10 | 10 | ||
10.75 € | 1 | 4 Days | 62 | 85 | 12 | 10 | ||
11.27 € | 1 | 4 Days | 65 | 90 | 12 | 10 | ||
12.48 € | 1 | 4 Days | 65 | 100 | 12 | 10 | ||
11.27 € | 1 | 4 Days | 70 | 90 | 12 | 10 | ||
11.27 € | 1 | 4 Days | 70 | 90 | 13 | 10 | ||
12.48 € | 1 | 4 Days | 70 | 100 | 12 | 10 | ||
11.27 € | 1 | 4 Days | 75 | 90 | 12 | 10 | ||
11.82 € | 1 | 4 Days | 75 | 95 | 10 | 10 | ||
11.82 € | 1 | 4 Days | 75 | 95 | 12 | 10 | ||
13.25 € | 1 | 4 Days | 75 | 110 | 13 | 10 |
Loading...
Material | NBR (Perbunan) | Pressure resistance | Up to 0.5 bar max. | Temperature range | -30 to +100 °C |
---|---|---|---|---|---|
Version | Metal coating | Dust lip/Protective lip | Without |