Oil seal B2SL Series / NBR (Perbunan) / Metal coating / Internal diameter 95~160mm / Outer diameter 120~190mm

Oil seal  B2SL Series / NBR (Perbunan) / Metal coating / Internal diameter 95~160mm / Outer diameter 120~190mm
[Specifications]
・Material: NBR (Perbunan)
・Version: Metal coating
・Pressure resistance: Up to 0.5 bar max.
・Internal diameter(mm): 95~160
・Outer diameter(mm): 120~190
・Width(mm): 13, 15

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W95-120-13 B2SL
W125-150-13 B2SL
W130-160-15 B2SL
W160-190-15 B2SL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

14.05 €

1 4 Days 951201310

22.85 €

1 4 Days 1251501312

-

1 Quote 13016015100

30.32 €

1 4 Days 1601901510

Loading...

  1. 1

Basic information

Material NBR (Perbunan) Pressure resistance Up to 0.5 bar max. Temperature range -30 to +100 °C
Version Metal coating Dust lip/Protective lip With

Tech Support