Oil seal BABSL Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W20-35-7 BABSL
W30-42-6 BABSL
W50-68-7 BABSL
W80-100-7 BABSL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Weight
(g)

4.38 €

1 4 Days 2035710

4.87 €

1 4 Days 3042610

7.62 €

1 4 Days 5068724.0

11.18 €

1 4 Days 80100710

Loading...

  1. 1

Basic information

Material NBR (Perbunan) Pressure resistance Up to 10 bar max. Temperature range -30 to +100 °C
Version Rubber coating Dust lip/Protective lip With

Tech Support