Oil seal BASL Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W10-20-5 BASL
W10-20-7 BASL
W10-22-6 BASL
W10-22-7 BASL
W10-24-7 BASL
W10-25-7 BASL
W11-22-7 BASL
W12-19-5 BASL
W12-20-5 BASL
W12-22-5 BASL
W12-24-7 BASL
W12-25-5 BASL
W12-28-7 BASL
W12-30-7 BASL
W13-26-7 BASL
W13-28-7 BASL
W14-22-4.5 BASL
W14-30-7 BASL
W15-25-6 BASL
W15-30-5 BASL
W15-35-7 BASL
W18-30-6 BASL
W18-30-7 BASL
W18-32-6 BASL
W18-32-8 BASL
W18-35-7 BASL
W19-32-8 BASL
W20-32-7 BASL
W20-32-8 BASL
W20-34-7 BASL
W20-35-6 BASL
W20-37-7 BASL
W20-38-8 BASL
W20-42-10 BASL
W20-52-10 BASL
W22-35-5 BASL
W22-35-6 BASL
W22-35-10 BASL
W22-38-8 BASL
W22-42-7 BASL
W22-42-10 BASL
W24-47-7 BASL
W24-52-7 BASL
W25-32-6 BASL
W25-36-7 BASL
W25-37-6 BASL
W25-37-7 BASL
W25-41-7 BASL
W25-42-7 BASL
W25-45-8 BASL
W25-46-7 BASL
W25-47-6 BASL
W25-47-10 BASL
W26-36-7 BASL
W26-37-7 BASL
W26-38-7 BASL
W26-47-9 BASL
W26-52-8 BASL
W27-40-8 BASL
W28-38-7 BASL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
Outer diameter
(mm)
Width
(mm)
Material Pressure resistance Temperature range Version Dust lip/Protective lip Weight
(g)

3.42 €

1 4 Days 10205NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.42 €

1 4 Days 10207NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.42 €

1 4 Days 10226NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.42 €

1 4 Days 10227NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.42 €

1 4 Days 10247NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.42 €

1 4 Days 10257NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.42 €

1 4 Days 11227NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.42 €

1 4 Days 12195NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.42 €

1 4 Days 12205NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.42 €

1 4 Days 12225NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.42 €

1 4 Days 12247NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.42 €

1 4 Days 12255NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith50

3.53 €

1 4 Days 12287NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.53 €

1 4 Days 12307NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.53 €

1 4 Days 13267NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.53 €

1 4 Days 13287NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.42 €

1 4 Days 14224.5-----10

3.53 €

1 4 Days 14307NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.42 €

1 4 Days 15256NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.53 €

1 4 Days 15305NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith50

4.02 €

1 4 Days 15357NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.53 €

1 4 Days 18306NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

3.53 €

1 4 Days 18307NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.02 €

1 4 Days 18326NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.02 €

1 4 Days 18328NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.02 €

1 4 Days 18357NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.02 €

1 4 Days 19328NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.02 €

1 4 Days 20327NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.02 €

1 4 Days 20328NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.02 €

1 4 Days 20347NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith20

4.02 €

1 4 Days 20356NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.37 €

1 4 Days 20377NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.37 €

1 4 Days 20388NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.47 €

1 4 Days 204210NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith20

5.28 €

1 4 Days 205210NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.02 €

1 4 Days 22355NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith5

4.02 €

1 4 Days 22356NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith7

4.02 €

1 4 Days 223510NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.37 €

1 4 Days 22388NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.47 €

1 4 Days 22427NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.47 €

1 4 Days 224210NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.93 €

1 4 Days 24477NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

5.28 €

1 4 Days 24527NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.02 €

1 4 Days 25326NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.37 €

1 4 Days 25367NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith100

4.37 €

1 4 Days 25376NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.37 €

1 4 Days 25377NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.47 €

1 4 Days 25417NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.47 €

1 4 Days 25427NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.47 €

1 4 Days 25458NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.93 €

1 4 Days 25467NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.93 €

1 4 Days 25476NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.93 €

1 4 Days 254710NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.37 €

1 4 Days 26367NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.37 €

1 4 Days 26377NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.37 €

1 4 Days 26387NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

-

1 Quote 26479NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

5.28 €

1 4 Days 26528NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.37 €

1 4 Days 27408NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

4.37 €

1 4 Days 28387NBR (Perbunan)Up to 0.5 bar max.-30 to +100 °CRubber coatingWith10

Loading...

Tech Support